COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22348KEMBW33W45AC4 N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A CAD Icon (for items table)
26250KEMW33C4 N/A 250 mm N/A 410 mm16.1417 in N/A 128 mm5.0394 in N/A 3150000 N709000 lbf N/A 2190000 N492000 lbf N/A 620 rpm N/A 680 rpm N/A CAD Icon (for items table)
26250KEMBW33C3 N/A 250 mm N/A 410 mm16.1417 in N/A 128 mm5.0394 in N/A 3150000 N709000 lbf N/A 2190000 N492000 lbf N/A 630 rpm N/A 690 rpm N/A CAD Icon (for items table)
26250KEMBW33C4 N/A 250 mm N/A 410 mm16.1417 in N/A 128 mm5.0394 in N/A 3150000 N709000 lbf N/A 2190000 N492000 lbf N/A 630 rpm N/A 690 rpm N/A CAD Icon (for items table)
26250KEMBW33W40IC4 N/A 250 mm N/A 410 mm16.1417 in N/A 128 mm5.0394 in N/A 3150000 N709000 lbf N/A 2190000 N492000 lbf N/A 630 rpm N/A 690 rpm N/A CAD Icon (for items table)
26250KEMBW33W40IW45AC4 N/A 250 mm N/A 410 mm16.1417 in N/A 128 mm5.0394 in N/A 3150000 N709000 lbf N/A 2190000 N492000 lbf N/A 630 rpm N/A 690 rpm N/A CAD Icon (for items table)
23952EMW33 N/A 260 mm N/A 360 mm14.1732 in N/A 75 mm2.9528 in N/A 1860000 N419000 lbf N/A 1120000 N251000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23952EMW33C3 N/A 260 mm N/A 360 mm14.1732 in N/A 75 mm2.9528 in N/A 1860000 N419000 lbf N/A 1120000 N251000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23952EMW33C4 N/A 260 mm N/A 360 mm14.1732 in N/A 75 mm2.9528 in N/A 1860000 N419000 lbf N/A 1120000 N251000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23952EMW33W94AC3 N/A 260 mm N/A 360 mm14.1732 in N/A 75 mm2.9528 in N/A 1860000 N419000 lbf N/A 1120000 N251000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23952KEMW33C3 N/A 260 mm N/A 360 mm14.1732 in N/A 75 mm2.9528 in N/A 1860000 N419000 lbf N/A 1120000 N251000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23052EMBW33 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EMBW33C2 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EMBW33C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EMBW33C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EMBW33W25C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EMBW507C08 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EMBW507C08C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EMBW509C08 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052KEMBW33 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052KEMBW33C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052KEMBW40IW534C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052KEMBW40IW534C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052KEMBW507C08 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052KEMBW507C08C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »