Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 230/630KYMBW507C08 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm |
N/A
|
| 230/630KYMBW507C08C3 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm |
N/A
|
| 230/630YMBSW45AW202C2 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm |
N/A
|
| 230/630YMBW33W45AC3 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm |
N/A
|
| 230/630YMBW507C08 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm |
N/A
|
| 230/630YMBW507C08C3 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm |
N/A
|
| 230/630YMBW509C08C3 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm |
N/A
|
| 240/630KYMBW33W45A | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 290 mm11.4170 in | N/A 18700000 N4200000 lbf | N/A 9010000 N2030000 lbf | N/A 250 rpm | N/A 270 rpm |
N/A
|
| 240/630YMBW33W45A | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 290 mm11.4170 in | N/A 18700000 N4200000 lbf | N/A 9010000 N2030000 lbf | N/A 260 rpm | N/A 280 rpm |
N/A
|
| 240/630YMBW33W45AC3 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 290 mm11.4170 in | N/A 18700000 N4200000 lbf | N/A 9010000 N2030000 lbf | N/A 260 rpm | N/A 280 rpm |
N/A
|
| 240/630YMBW33W45AC7 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 290 mm11.4170 in | N/A 18700000 N4200000 lbf | N/A 9010000 N2030000 lbf | N/A 260 rpm | N/A 280 rpm |
N/A
|
| 240/630YMDWEW919C8 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 290 mm11.4170 in | N/A 18700000 N4200000 lbf | N/A 9010000 N2030000 lbf | N/A 260 rpm | N/A 280 rpm |
N/A
|
| 230/630KYMBW906AC3 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm |
N/A
|
| 231/630KYMBW33W879C4 | N/A 630.000 mm | N/A 1030 mm40.551 in | N/A 315 mm12.4020 in | N/A 21200000 N4760000 lbf | N/A 11700000 N2630000 lbf | N/A 240 rpm | N/A 260 rpm |
N/A
|
| 231/630KYMBW37W906AC4 | N/A 630.000 mm | N/A 1030 mm40.551 in | N/A 315 mm12.4020 in | N/A 21200000 N4760000 lbf | N/A 11700000 N2630000 lbf | N/A 240 rpm | N/A 260 rpm |
N/A
|
| 231/630YMBW33W45C6 | N/A 630.000 mm | N/A 1030 mm40.551 in | N/A 315 mm12.4020 in | N/A 21200000 N4760000 lbf | N/A 11700000 N2630000 lbf | N/A 240 rpm | N/A 260 rpm |
N/A
|
| 231/630YMDW916B | N/A 630.000 mm | N/A 1030 mm40.551 in | N/A 315 mm12.4020 in | N/A 21200000 N4760000 lbf | N/A 11700000 N2630000 lbf | N/A 240 rpm | N/A 260 rpm |
N/A
|
| 241/630KYMDW33W45A | N/A 630.000 mm | N/A 1030 mm40.551 in | N/A 400 mm15.7480 in | N/A 27200000 N6120000 lbf | N/A 14300000 N3220000 lbf | N/A 140 rpm | N/A 150 rpm |
N/A
|
| 241/630KYMDW879C7 | N/A 630.000 mm | N/A 1030 mm40.551 in | N/A 400 mm15.7480 in | N/A 27200000 N6120000 lbf | N/A 14300000 N3220000 lbf | N/A 140 rpm | N/A 150 rpm |
N/A
|
| 241/630KYMDW916 | N/A 630.000 mm | N/A 1030 mm40.551 in | N/A 400 mm15.7480 in | N/A 27200000 N6120000 lbf | N/A 14300000 N3220000 lbf | N/A 140 rpm | N/A 150 rpm |
N/A
|
| 239/670KYMBW507C08 | N/A 670 mm | N/A 900 mm35.433 in | N/A 170 mm6.693 in | N/A 11000000 N2480000 lbf | N/A 5100000 N1150000 lbf | N/A 360 rpm | N/A 410 rpm |
N/A
|
| 239/670KYMBW507C08C3 | N/A 670 mm | N/A 900 mm35.433 in | N/A 170 mm6.693 in | N/A 11000000 N2480000 lbf | N/A 5100000 N1150000 lbf | N/A 360 rpm | N/A 410 rpm |
N/A
|
| 239/670YMBW33W45AC3 | N/A 670 mm | N/A 900 mm35.433 in | N/A 170 mm6.693 in | N/A 11000000 N2480000 lbf | N/A 5100000 N1150000 lbf | N/A 360 rpm | N/A 410 rpm |
N/A
|
| 239/670YMBW509C08 | N/A 670 mm | N/A 900 mm35.433 in | N/A 170 mm6.693 in | N/A 11000000 N2480000 lbf | N/A 5100000 N1150000 lbf | N/A 360 rpm | N/A 410 rpm |
N/A
|
| 239/670YMBW509C08C3 | N/A 670 mm | N/A 900 mm35.433 in | N/A 170 mm6.693 in | N/A 11000000 N2480000 lbf | N/A 5100000 N1150000 lbf | N/A 360 rpm | N/A 410 rpm |
N/A
|
| 239/670KYMBW906AC3 | N/A 670 mm | N/A 900 mm35.433 in | N/A 170 mm6.693 in | N/A 11000000 N2480000 lbf | N/A 5100000 N1150000 lbf | N/A 360 rpm | N/A 410 rpm |
N/A
|
| 230/670KYMBW507C08 | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 230/670KYMBW507C08C3 | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 230/670KYMBW906AC3 | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 230/670YMBW17W896EC2 | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 230/670YMBW507C08 | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 230/670YMBW507C08C3 | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 240/670YMBW33W45 | N/A 670 mm | N/A 980 mm38.583 in | N/A 308 mm12.1260 in | N/A 21800000 N4910000 lbf | N/A 10200000 N2300000 lbf | N/A 230 rpm | N/A 250 rpm |
N/A
|
| 240/670YMBW33W45C3 | N/A 670 mm | N/A 980 mm38.583 in | N/A 308 mm12.1260 in | N/A 21800000 N4910000 lbf | N/A 10200000 N2300000 lbf | N/A 230 rpm | N/A 250 rpm |
N/A
|
| 240/670YMBW33W45C6 | N/A 670 mm | N/A 980 mm38.583 in | N/A 308 mm12.1260 in | N/A 21800000 N4910000 lbf | N/A 10200000 N2300000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 230/670KYMBW906AC4 | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 230/670YMBW29W33W45A | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 340 rpm | N/A 380 rpm |
N/A
|
| 231/670KYMBW507XC08 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 336 mm13.2280 in | N/A 23400000 N5270000 lbf | N/A 12800000 N2880000 lbf | N/A 220 rpm | N/A 240 rpm |
N/A
|
| 231/670KYMBW906B | N/A 670 mm | N/A 1090 mm42.913 in | N/A 336 mm13.2280 in | N/A 23400000 N5270000 lbf | N/A 12800000 N2880000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 231/670KYMBW922 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 336 mm13.2280 in | N/A 23400000 N5270000 lbf | N/A 12800000 N2880000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 231/670YMBW507C08C6 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 336 mm13.2280 in | N/A 23400000 N5270000 lbf | N/A 12800000 N2880000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 241/670KYMDW879C7 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 412 mm16.2210 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 241/670KYMDW886A | N/A 670 mm | N/A 1090 mm42.913 in | N/A 412 mm16.2210 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 241/670KYMDW886AC3 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 412 mm16.2210 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 241/670YMDW33W45A | N/A 670 mm | N/A 1090 mm42.913 in | N/A 412 mm16.2210 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 241/670KYMDW507C08C4 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 412 mm16.2210 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 241/670YMDW906AC3 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 412 mm16.2210 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm |
N/A
|
| 232/670KYMDW507C08 | N/A 670 mm | N/A 1220 mm48.032 in | N/A 438 mm17.2440 in | N/A 31800000 N7140000 lbf | N/A 18800000 N4220000 lbf | N/A 160 rpm | N/A 170 rpm |
N/A
|
| 232/670KYMDW906A | N/A 670 mm | N/A 1220 mm48.032 in | N/A 438 mm17.2440 in | N/A 31800000 N7140000 lbf | N/A 18800000 N4220000 lbf | N/A 160 rpm | N/A 170 rpm |
N/A
|
| 239/710KYMBW33W45A | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|