Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 239/710KYMBW507C08C3 | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710KYMBW906A | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710KYMBW906AC3 | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710YMBW25W507C3 | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710YMBW33W45A | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710YMBW507C08 | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710YMBW507C08C3 | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710YMBW906A | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710KYMBW45AW876 | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 230/710KYMBW507C08C3 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 236 mm9.2910 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 230/710YMBW507AC08 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 236 mm9.2910 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 230/710YMBW507C08 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 236 mm9.2910 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 230/710YMBW507C08C2 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 236 mm9.2910 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 230/710YMBW507C08C4 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 236 mm9.2910 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 240/710YMDW33W45A | N/A 710 mm | N/A 1030 mm40.551 in | N/A 315 mm12.4020 in | N/A 23100000 N5200000 lbf | N/A 10900000 N2440000 lbf | N/A 220 rpm | N/A 230 rpm |
N/A
|
| 230/710KYMBW906A | N/A 710 mm | N/A 1030 mm40.551 in | N/A 236 mm9.2910 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 230/710YMBW507C08C3 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 236 mm9.2910 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 231/710YMBW20W45AC4 | N/A 710 mm | N/A 1150 mm45.276 in | N/A 345 mm13.5830 in | N/A 26000000 N5850000 lbf | N/A 13800000 N3110000 lbf | N/A 210 rpm | N/A 220 rpm |
N/A
|
| 241/710KYMDW916C3 | N/A 710 mm | N/A 1150 mm45.276 in | N/A 438 mm17.2440 in | N/A 33800000 N7590000 lbf | N/A 17400000 N3910000 lbf | N/A 120 rpm | N/A 120 rpm |
N/A
|
| 232/710KYMDW33W916AC3 | N/A 710 mm | N/A 1280 mm50.394 in | N/A 450 mm17.7170 in | N/A 35300000 N7950000 lbf | N/A 20200000 N4550000 lbf | N/A 150 rpm | N/A 150 rpm |
N/A
|
| 232/710KYMDW886AC3 | N/A 710 mm | N/A 1280 mm50.394 in | N/A 450 mm17.7170 in | N/A 35300000 N7950000 lbf | N/A 20200000 N4550000 lbf | N/A 150 rpm | N/A 150 rpm |
N/A
|
| 238/750YMBW19W536C7 | N/A 750 mm | N/A 920 mm36.221 in | N/A 128 mm5.039 in | N/A 8460000 N1900000 lbf | N/A 3430000 N771000 lbf | N/A 170 rpm | N/A 190 rpm |
N/A
|
| 238/750YMBW507C08 | N/A 750 mm | N/A 920 mm36.221 in | N/A 128 mm5.039 in | N/A 8460000 N1900000 lbf | N/A 3430000 N771000 lbf | N/A 170 rpm | N/A 190 rpm |
N/A
|
| 238/750YMBW507C08C2 | N/A 750 mm | N/A 920 mm36.221 in | N/A 128 mm5.039 in | N/A 8460000 N1900000 lbf | N/A 3430000 N771000 lbf | N/A 170 rpm | N/A 190 rpm |
N/A
|
| 238/750YMBW507C08C3 | N/A 750 mm | N/A 920 mm36.221 in | N/A 128 mm5.039 in | N/A 8460000 N1900000 lbf | N/A 3430000 N771000 lbf | N/A 170 rpm | N/A 190 rpm |
N/A
|
| 238/750YMBW509C08C3 | N/A 750 mm | N/A 920 mm36.221 in | N/A 128 mm5.039 in | N/A 8460000 N1900000 lbf | N/A 3430000 N771000 lbf | N/A 170 rpm | N/A 190 rpm |
N/A
|
| 239/750KYMBW507C08 | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 350 rpm |
N/A
|
| 239/750KYMBW507C08C3 | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 350 rpm |
N/A
|
| 239/750KYMBW906A | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 360 rpm |
N/A
|
| 239/750YMBW509C08 | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 360 rpm |
N/A
|
| 239/750YMBW509C08C3 | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 360 rpm |
N/A
|
| 239/750YMBW915 | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 360 rpm |
N/A
|
| 239/750YMBW915C3 | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 360 rpm |
N/A
|
| 239/750YMBW33W45AC3 | N/A 750 mm | N/A 1000 mm39.3700 in | N/A 185 mm7.2840 in | N/A 13400000 N3000000 lbf | N/A 6010000 N1350000 lbf | N/A 310 rpm | N/A 360 rpm |
N/A
|
| 230/750KYMBW507C08C3 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 290 rpm | N/A 330 rpm |
N/A
|
| 230/750YMBW507C08 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 300 rpm | N/A 330 rpm |
N/A
|
| 230/750YMBW507C08C3 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 300 rpm | N/A 330 rpm |
N/A
|
| 230/750YMBW507C08C6 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 300 rpm | N/A 330 rpm |
N/A
|
| 230/750YMBW509C08C3 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 290 rpm | N/A 330 rpm |
N/A
|
| 230/750YMBW896 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 310 rpm | N/A 350 rpm |
N/A
|
| 230/750YMBW896BC2 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 310 rpm | N/A 350 rpm |
N/A
|
| 230/750YMBW896C2 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 310 rpm | N/A 350 rpm |
N/A
|
| 240/750YMDW33W45A | N/A 750 mm | N/A 1090 mm42.913 in | N/A 335 mm13.1890 in | N/A 26100000 N5870000 lbf | N/A 12200000 N2730000 lbf | N/A 200 rpm | N/A 210 rpm |
N/A
|
| 230/750KYMBW906AC3 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 300 rpm | N/A 330 rpm |
N/A
|
| 230/750KYMBW906AW94AC3 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 300 rpm | N/A 330 rpm |
N/A
|
| 230/750YMDWEW886CC6 | N/A 750 mm | N/A 1090 mm42.913 in | N/A 250 mm9.8430 in | N/A 18700000 N4210000 lbf | N/A 9330000 N2100000 lbf | N/A 290 rpm | N/A 330 rpm |
N/A
|
| 241/750KYMDW37W915BC3 | N/A 750 mm | N/A 1220 mm48.032 in | N/A 475 mm18.7010 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 241/750KYMDW40W886B | N/A 750 mm | N/A 1220 mm48.032 in | N/A 475 mm18.7010 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 241/750KYMDW73W879CC6 | N/A 750 mm | N/A 1220 mm48.032 in | N/A 475 mm18.7010 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|
| 241/750KYMDW879CC6 | N/A 750 mm | N/A 1220 mm48.032 in | N/A 475 mm18.7010 in | N/A 38700000 N8700000 lbf | N/A 19800000 N4450000 lbf | N/A 110 rpm | N/A 110 rpm |
N/A
|