Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 36 37 38 39 

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

241/900KYMDW720C08C6 N/A 900 mm N/A 1420 mm55.9060 in N/A 515 mm20.2760 in N/A 50300000 N11300000 lbf N/A 24100000 N5430000 lbf N/A 80 rpm N/A 80 rpm N/A CAD Icon (for items table)
241/900KYMDW886AC3 N/A 900 mm N/A 1420 mm55.9060 in N/A 515 mm20.2760 in N/A 50300000 N11300000 lbf N/A 24100000 N5430000 lbf N/A 80 rpm N/A 80 rpm N/A CAD Icon (for items table)
241/900KYMDW886BC3 N/A 900 mm N/A 1420 mm55.9060 in N/A 515 mm20.2760 in N/A 50300000 N11300000 lbf N/A 24100000 N5430000 lbf N/A 80 rpm N/A 80 rpm N/A CAD Icon (for items table)
232/900KYMDW40W874C2 N/A 900 mm N/A 1580 mm62.205 in N/A 515 mm20.2760 in N/A 52300000 N11800000 lbf N/A 27700000 N6230000 lbf N/A 100 rpm N/A 110 rpm N/A CAD Icon (for items table)
239/950KYMBW33W45AC4 N/A 950 mm N/A 1250 mm49.213 in N/A 224 mm8.8190 in N/A 20400000 N4580000 lbf N/A 8690000 N1950000 lbf N/A 230 rpm N/A 260 rpm N/A CAD Icon (for items table)
239/950YMBW33W45A N/A 950 mm N/A 1250 mm49.213 in N/A 224 mm8.8190 in N/A 20400000 N4580000 lbf N/A 8690000 N1950000 lbf N/A 230 rpm N/A 260 rpm N/A CAD Icon (for items table)
239/950KYMBW906AC3 N/A 950 mm N/A 1250 mm49.213 in N/A 224 mm8.8190 in N/A 20400000 N4580000 lbf N/A 8690000 N1950000 lbf N/A 230 rpm N/A 260 rpm N/A CAD Icon (for items table)
230/950KYMBW507C08 N/A 950 mm N/A 1360 mm53.543 in N/A 300 mm11.8110 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 220 rpm N/A 240 rpm N/A CAD Icon (for items table)
230/950YMDW896W40C0 N/A 950 mm N/A 1360 mm53.543 in N/A 300 mm11.8110 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 230 rpm N/A 250 rpm N/A CAD Icon (for items table)
230/950YMDW896W40C2 N/A 950 mm N/A 1360 mm53.543 in N/A 300 mm11.8110 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 230 rpm N/A 250 rpm N/A CAD Icon (for items table)
240/950KYMDW45BW848C3 N/A 950 mm N/A 1360 mm53.543 in N/A 412 mm16.2210 in N/A 40800000 N9180000 lbf N/A 18100000 N4070000 lbf N/A 140 rpm N/A 150 rpm N/A CAD Icon (for items table)
238/1000YMBW45AW805C2 N/A 1000 mm N/A 1220 mm48.032 in N/A 165 mm6.4960 in N/A 14100000 N3180000 lbf N/A 5270000 N1190000 lbf N/A 120 rpm N/A 130 rpm N/A CAD Icon (for items table)
238/1060YMDW33W37 N/A 1060 mm N/A 1280 mm50.394 in N/A 165 mm6.4960 in N/A 14600000 N3290000 lbf N/A 5340000 N1200000 lbf N/A 110 rpm N/A 120 rpm N/A CAD Icon (for items table)
239/1120YMBW885C6 N/A 1120 mm N/A 1460 mm57.48 in N/A 250 mm9.8430 in N/A 26700000 N6010000 lbf N/A 11200000 N2530000 lbf N/A 170 rpm N/A 190 rpm N/A CAD Icon (for items table)
238/1180KYMBW33W904C4 N/A 1180 mm N/A 1420 mm55.9060 in N/A 180 mm7.087 in N/A 17600000 N3960000 lbf N/A 6330000 N1420000 lbf N/A 90 rpm N/A 100 rpm N/A CAD Icon (for items table)
238/1180YMBW20W45A N/A 1180 mm N/A 1420 mm55.9060 in N/A 180 mm7.087 in N/A 17600000 N3960000 lbf N/A 6330000 N1420000 lbf N/A 90 rpm N/A 100 rpm N/A CAD Icon (for items table)
239/1180KYMBW33W45A N/A 1180 mm N/A 1540 mm60.630 in N/A 288 mm11.3390 in N/A 31000000 N6970000 lbf N/A 12700000 N2860000 lbf N/A 170 rpm N/A 190 rpm N/A CAD Icon (for items table)
230/1180YMDW33W45AC2 N/A 1180 mm N/A 1660 mm65.3540 in N/A 355 mm13.9760 in N/A 43200000 N9700000 lbf N/A 19200000 N4320000 lbf N/A 160 rpm N/A 170 rpm N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39