Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 24156KEMBW33W45AC3 | N/A | N/A 18.1100 in | N/A 7.087 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW40IW534C4 | N/A | N/A 18.1100 in | N/A 7.087 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW507C08C2 | N/A | N/A 18.1100 in | N/A 7.087 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW507C08C3 | N/A | N/A 18.1100 in | N/A 7.087 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW507C08C4 | N/A | N/A 18.1100 in | N/A 7.087 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW507W84 | N/A | N/A 18.1100 in | N/A 7.087 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW898W84W73 | N/A | N/A 18.1100 in | N/A 7.087 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156EMBW33W45AW69C2 | N/A | N/A 18.1100 in | N/A 7.087 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156EMBW33W40IW45AC3 | N/A | N/A 18.1100 in | N/A 7.087 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW40IW534C2 | N/A | N/A 18.1100 in | N/A 7.087 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 22256EMBW33W45A | N/A | N/A 19.685 in | N/A 5.118 in | N/A 3750000 N844000 lbf | N/A 2800000 N630000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 22256EMBW33W45AC3 | N/A | N/A 19.685 in | N/A 5.118 in | N/A 3750000 N844000 lbf | N/A 2800000 N630000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 22256KEMBW33W45A | N/A | N/A 19.685 in | N/A 5.118 in | N/A 3750000 N844000 lbf | N/A 2800000 N630000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 22256KEMBW33W45AC3 | N/A | N/A 19.685 in | N/A 5.118 in | N/A 3750000 N844000 lbf | N/A 2800000 N630000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 23256EMBW507AC08 | N/A | N/A 19.685 in | N/A 6.9290 in | N/A 5250000 N1180000 lbf | N/A 3680000 N828000 lbf | N/A 610 rpm | N/A 660 rpm |
N/A
|
| 23256EMBW507AC08C3 | N/A | N/A 19.685 in | N/A 6.9290 in | N/A 5250000 N1180000 lbf | N/A 3680000 N828000 lbf | N/A 610 rpm | N/A 660 rpm |
N/A
|
| 23256EMBW507C08 | N/A | N/A 19.685 in | N/A 6.9290 in | N/A 5250000 N1180000 lbf | N/A 3680000 N828000 lbf | N/A 610 rpm | N/A 660 rpm |
N/A
|
| 23256EMBW507C08C3 | N/A | N/A 19.685 in | N/A 6.9290 in | N/A 5250000 N1180000 lbf | N/A 3680000 N828000 lbf | N/A 610 rpm | N/A 660 rpm |
N/A
|
| 23256KEMBW502W40IC3 | N/A | N/A 19.685 in | N/A 6.9290 in | N/A 5250000 N1180000 lbf | N/A 3680000 N828000 lbf | N/A 610 rpm | N/A 660 rpm |
N/A
|
| 23256KEMBW507C08 | N/A | N/A 19.685 in | N/A 6.9290 in | N/A 5250000 N1180000 lbf | N/A 3680000 N828000 lbf | N/A 610 rpm | N/A 660 rpm |
N/A
|
| 23256KEMBW507C08C3 | N/A | N/A 19.685 in | N/A 6.9290 in | N/A 5250000 N1180000 lbf | N/A 3680000 N828000 lbf | N/A 610 rpm | N/A 660 rpm |
N/A
|
| 23256EMBW507C08C2 | N/A | N/A 19.685 in | N/A 6.9290 in | N/A 5250000 N1180000 lbf | N/A 3680000 N828000 lbf | N/A 610 rpm | N/A 660 rpm |
N/A
|
| 22356EMBW33W45A | N/A | N/A 22.8350 in | N/A 6.8900 in | N/A 5280000 N1190000 lbf | N/A 4280000 N962000 lbf | N/A 670 rpm | N/A 740 rpm |
N/A
|
| 22356EMBW33W45AC3 | N/A | N/A 22.8350 in | N/A 6.8900 in | N/A 5280000 N1190000 lbf | N/A 4280000 N962000 lbf | N/A 670 rpm | N/A 740 rpm |
N/A
|
| 22356KEMBW33W45A | N/A | N/A 22.8350 in | N/A 6.8900 in | N/A 5280000 N1190000 lbf | N/A 4280000 N962000 lbf | N/A 670 rpm | N/A 740 rpm |
N/A
|