Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22356KEMBW33W45AC3 N/A 280 mm N/A 580 mm22.8350 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 670 rpm N/A 740 rpm N/A CAD
23960EMBW507C08 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD
23960EMBW507C08C3 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD
23960EMBW509C08 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD
23960EMBW509C08C3 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD
23960EMBW509C08C4 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD
23960KEMBW507C08 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD
23960KEMBW507C08C3 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD
23960KEMBW507C08C4 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD
23060EMBW33 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
23060EMBW33C3 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
23060EMBW507C08 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
23060EMBW507C08C3 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
23060EMBW507C08C4 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
23060EMBW507W84W73 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
23060EMBW509C08 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
23060KEMBW507C08 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
23060KEMBW507C08C3 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD
24060EMBW33W25W45A N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD
24060EMBW33W25W45AC3 N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD
24060EMBW33W25W45AC4 N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD
24060EMBW33W45A N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD
24060EMBW33W45AC3 N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD
24060EMBW33W45AC4 N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD
24060KEMBW33W45A N/A 300 mm N/A 460 mm18.1100 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD
Unit of Measure
« 41 42 43 44 45 »