Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 22356KEMBW33W45AC3 | N/A 280 mm | N/A 580 mm22.8350 in | N/A 175 mm6.8900 in | N/A 5280000 N1190000 lbf | N/A 4280000 N962000 lbf | N/A 670 rpm | N/A 740 rpm |
N/A
|
| 23960EMBW507C08 | N/A 300 mm | N/A 420 mm16.535 in | N/A 90 mm3.543 in | N/A 2630000 N592000 lbf | N/A 1570000 N352000 lbf | N/A 980 rpm | N/A 1200 rpm |
N/A
|
| 23960EMBW507C08C3 | N/A 300 mm | N/A 420 mm16.535 in | N/A 90 mm3.543 in | N/A 2630000 N592000 lbf | N/A 1570000 N352000 lbf | N/A 980 rpm | N/A 1200 rpm |
N/A
|
| 23960EMBW509C08 | N/A 300 mm | N/A 420 mm16.535 in | N/A 90 mm3.543 in | N/A 2630000 N592000 lbf | N/A 1570000 N352000 lbf | N/A 980 rpm | N/A 1200 rpm |
N/A
|
| 23960EMBW509C08C3 | N/A 300 mm | N/A 420 mm16.535 in | N/A 90 mm3.543 in | N/A 2630000 N592000 lbf | N/A 1570000 N352000 lbf | N/A 980 rpm | N/A 1200 rpm |
N/A
|
| 23960EMBW509C08C4 | N/A 300 mm | N/A 420 mm16.535 in | N/A 90 mm3.543 in | N/A 2630000 N592000 lbf | N/A 1570000 N352000 lbf | N/A 980 rpm | N/A 1200 rpm |
N/A
|
| 23960KEMBW507C08 | N/A 300 mm | N/A 420 mm16.535 in | N/A 90 mm3.543 in | N/A 2630000 N592000 lbf | N/A 1570000 N352000 lbf | N/A 980 rpm | N/A 1200 rpm |
N/A
|
| 23960KEMBW507C08C3 | N/A 300 mm | N/A 420 mm16.535 in | N/A 90 mm3.543 in | N/A 2630000 N592000 lbf | N/A 1570000 N352000 lbf | N/A 980 rpm | N/A 1200 rpm |
N/A
|
| 23960KEMBW507C08C4 | N/A 300 mm | N/A 420 mm16.535 in | N/A 90 mm3.543 in | N/A 2630000 N592000 lbf | N/A 1570000 N352000 lbf | N/A 980 rpm | N/A 1200 rpm |
N/A
|
| 23060EMBW33 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 3570000 N803000 lbf | N/A 2330000 N525000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 23060EMBW33C3 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 3570000 N803000 lbf | N/A 2330000 N525000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 23060EMBW507C08 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 3570000 N803000 lbf | N/A 2330000 N525000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 23060EMBW507C08C3 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 3570000 N803000 lbf | N/A 2330000 N525000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 23060EMBW507C08C4 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 3570000 N803000 lbf | N/A 2330000 N525000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 23060EMBW507W84W73 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 3570000 N803000 lbf | N/A 2330000 N525000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 23060EMBW509C08 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 3570000 N803000 lbf | N/A 2330000 N525000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 23060KEMBW507C08 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 3570000 N803000 lbf | N/A 2330000 N525000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 23060KEMBW507C08C3 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 3570000 N803000 lbf | N/A 2330000 N525000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 24060EMBW33W25W45A | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 5190000 N1170000 lbf | N/A 3070000 N689000 lbf | N/A 680 rpm | N/A 770 rpm |
N/A
|
| 24060EMBW33W25W45AC3 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 5190000 N1170000 lbf | N/A 3070000 N689000 lbf | N/A 680 rpm | N/A 770 rpm |
N/A
|
| 24060EMBW33W25W45AC4 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 5190000 N1170000 lbf | N/A 3070000 N689000 lbf | N/A 680 rpm | N/A 770 rpm |
N/A
|
| 24060EMBW33W45A | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 5190000 N1170000 lbf | N/A 3070000 N689000 lbf | N/A 680 rpm | N/A 770 rpm |
N/A
|
| 24060EMBW33W45AC3 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 5190000 N1170000 lbf | N/A 3070000 N689000 lbf | N/A 680 rpm | N/A 770 rpm |
N/A
|
| 24060EMBW33W45AC4 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 5190000 N1170000 lbf | N/A 3070000 N689000 lbf | N/A 680 rpm | N/A 770 rpm |
N/A
|
| 24060KEMBW33W45A | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 5190000 N1170000 lbf | N/A 3070000 N689000 lbf | N/A 680 rpm | N/A 770 rpm |
N/A
|