COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22356KEMBW33W45AC3 N/A N/A 22.8350 in N/A 6.8900 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 670 rpm N/A 740 rpm N/A CAD Icon (for items table)
23960EMBW507C08 N/A N/A 16.535 in N/A 3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23960EMBW507C08C3 N/A N/A 16.535 in N/A 3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23960EMBW509C08 N/A N/A 16.535 in N/A 3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23960EMBW509C08C3 N/A N/A 16.535 in N/A 3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23960EMBW509C08C4 N/A N/A 16.535 in N/A 3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23960KEMBW507C08 N/A N/A 16.535 in N/A 3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23960KEMBW507C08C3 N/A N/A 16.535 in N/A 3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23960KEMBW507C08C4 N/A N/A 16.535 in N/A 3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 980 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23060EMBW33 N/A N/A 18.1100 in N/A 4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EMBW33C3 N/A N/A 18.1100 in N/A 4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EMBW507C08 N/A N/A 18.1100 in N/A 4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EMBW507C08C3 N/A N/A 18.1100 in N/A 4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EMBW507C08C4 N/A N/A 18.1100 in N/A 4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EMBW507W84W73 N/A N/A 18.1100 in N/A 4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EMBW509C08 N/A N/A 18.1100 in N/A 4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060KEMBW507C08 N/A N/A 18.1100 in N/A 4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060KEMBW507C08C3 N/A N/A 18.1100 in N/A 4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
24060EMBW33W25W45A N/A N/A 18.1100 in N/A 6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Icon (for items table)
24060EMBW33W25W45AC3 N/A N/A 18.1100 in N/A 6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Icon (for items table)
24060EMBW33W25W45AC4 N/A N/A 18.1100 in N/A 6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Icon (for items table)
24060EMBW33W45A N/A N/A 18.1100 in N/A 6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Icon (for items table)
24060EMBW33W45AC3 N/A N/A 18.1100 in N/A 6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Icon (for items table)
24060EMBW33W45AC4 N/A N/A 18.1100 in N/A 6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Icon (for items table)
24060KEMBW33W45A N/A N/A 18.1100 in N/A 6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »