COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

24060KEMBW33W45AC3 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Icon (for items table)
24060KEMBW33W45AC4 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 680 rpm N/A 770 rpm N/A CAD Icon (for items table)
23060KEMBW906A N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23160EMBW33W40W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160EMBW33W40W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160EMBW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160EMBW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160EMBW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160EMBW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 680 rpm N/A 760 rpm N/A CAD Icon (for items table)
23160EMBW507C08C8 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160EMBW509C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160EMBW509C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160KEMBW25AW33W97 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160KEMBW40IW534C4 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160KEMBW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160KEMBW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160KEMBW507C08C4 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160KEMBW507W892 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
24160EMBW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Icon (for items table)
24160EMBW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Icon (for items table)
24160EMBW33W45AC4 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Icon (for items table)
24160EMBW40EW534C2 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Icon (for items table)
24160EMBW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Icon (for items table)
24160EMBW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Icon (for items table)
24160EMBW507C08C4 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »