Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 24060KEMBW33W45AC3 | N/A | N/A 18.1100 in | N/A 6.299 in | N/A 5190000 N1170000 lbf | N/A 3070000 N689000 lbf | N/A 680 rpm | N/A 770 rpm |
N/A
|
| 24060KEMBW33W45AC4 | N/A | N/A 18.1100 in | N/A 6.299 in | N/A 5190000 N1170000 lbf | N/A 3070000 N689000 lbf | N/A 680 rpm | N/A 770 rpm |
N/A
|
| 23060KEMBW906A | N/A | N/A 18.1100 in | N/A 4.6460 in | N/A 3570000 N803000 lbf | N/A 2330000 N525000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 23160EMBW33W40W45A | N/A | N/A 19.685 in | N/A 6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm |
N/A
|
| 23160EMBW33W40W45AC2 | N/A | N/A 19.685 in | N/A 6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm |
N/A
|
| 23160EMBW33W45A | N/A | N/A 19.685 in | N/A 6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm |
N/A
|
| 23160EMBW33W45AC3 | N/A | N/A 19.685 in | N/A 6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm |
N/A
|
| 23160EMBW507C08 | N/A | N/A 19.685 in | N/A 6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm |
N/A
|
| 23160EMBW507C08C3 | N/A | N/A 19.685 in | N/A 6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 680 rpm | N/A 760 rpm |
N/A
|
| 23160EMBW507C08C8 | N/A | N/A 19.685 in | N/A 6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm |
N/A
|
| 23160EMBW509C08 | N/A | N/A 19.685 in | N/A 6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm |
N/A
|
| 23160EMBW509C08C3 | N/A | N/A 19.685 in | N/A 6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm |
N/A
|
| 23160KEMBW25AW33W97 | N/A | N/A 19.685 in | N/A 6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm |
N/A
|
| 23160KEMBW40IW534C4 | N/A | N/A 19.685 in | N/A 6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm |
N/A
|
| 23160KEMBW507C08 | N/A | N/A 19.685 in | N/A 6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm |
N/A
|
| 23160KEMBW507C08C3 | N/A | N/A 19.685 in | N/A 6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm |
N/A
|
| 23160KEMBW507C08C4 | N/A | N/A 19.685 in | N/A 6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm |
N/A
|
| 23160KEMBW507W892 | N/A | N/A 19.685 in | N/A 6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 690 rpm | N/A 770 rpm |
N/A
|
| 24160EMBW33W45A | N/A | N/A 19.685 in | N/A 7.874 in | N/A 6270000 N1410000 lbf | N/A 4060000 N913000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 24160EMBW33W45AC3 | N/A | N/A 19.685 in | N/A 7.874 in | N/A 6270000 N1410000 lbf | N/A 4060000 N913000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 24160EMBW33W45AC4 | N/A | N/A 19.685 in | N/A 7.874 in | N/A 6270000 N1410000 lbf | N/A 4060000 N913000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 24160EMBW40EW534C2 | N/A | N/A 19.685 in | N/A 7.874 in | N/A 6270000 N1410000 lbf | N/A 4060000 N913000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 24160EMBW507C08 | N/A | N/A 19.685 in | N/A 7.874 in | N/A 6270000 N1410000 lbf | N/A 4060000 N913000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 24160EMBW507C08C3 | N/A | N/A 19.685 in | N/A 7.874 in | N/A 6270000 N1410000 lbf | N/A 4060000 N913000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 24160EMBW507C08C4 | N/A | N/A 19.685 in | N/A 7.874 in | N/A 6270000 N1410000 lbf | N/A 4060000 N913000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|