COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

24160KEMBW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Icon (for items table)
24160EMBW507C08C2 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Icon (for items table)
24160EMBW33W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A CAD Icon (for items table)
23160KYMBW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 680 rpm N/A 760 rpm N/A CAD Icon (for items table)
23160KYMBW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 680 rpm N/A 760 rpm N/A CAD Icon (for items table)
22260EMBW33W45A N/A 300 mm N/A 540 mm21.2600 in N/A 140 mm5.512 in N/A 4400000 N989000 lbf N/A 3290000 N740000 lbf N/A 870 rpm N/A 1000 rpm N/A CAD Icon (for items table)
22260EMBW33W45AC3 N/A 300 mm N/A 540 mm21.2600 in N/A 140 mm5.512 in N/A 4400000 N989000 lbf N/A 3290000 N740000 lbf N/A 870 rpm N/A 1000 rpm N/A CAD Icon (for items table)
22260KEMBW33W45A N/A 300 mm N/A 540 mm21.2600 in N/A 140 mm5.512 in N/A 4400000 N989000 lbf N/A 3290000 N740000 lbf N/A 870 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23260EMBW507C08 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260EMBW507C08C3 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260EMBW507C08C4 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260EMBW525C08 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260EMBW915 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260KEMBW534 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260KEMBW534C3 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260KEMBW906A N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260KEMBW906AC3 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260KEMBW906AC4 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260EMBW507C08C2 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23964EMBW33 N/A 320 mm N/A 440 mm17.323 in N/A 90 mm3.543 in N/A 2780000 N625000 lbf N/A 1600000 N359000 lbf N/A 910 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23964EMBW33C3 N/A 320 mm N/A 440 mm17.323 in N/A 90 mm3.543 in N/A 2780000 N625000 lbf N/A 1600000 N359000 lbf N/A 910 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23964KEMBW33C3 N/A 320 mm N/A 440 mm17.323 in N/A 90 mm3.543 in N/A 2780000 N625000 lbf N/A 1600000 N359000 lbf N/A 910 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23064EMBW507C08 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064EMBW507C08C2 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064EMBW507C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »