Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23064EMBW507C08C4 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD
23064EMBW509C08 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD
23064EMBW509C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD
23064EMBW525C08 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD
23064KEMBW40IW534 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD
23064KEMBW40IW534C3 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD
23064KEMBW40IW534C4 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD
23064KEMBW507C08 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD
23064KEMBW507C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD
23064KEMBW507C08C4 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD
24064EMBW33W45A N/A 320 mm N/A 480 mm18.898 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 640 rpm N/A 720 rpm N/A CAD
24064EMBW33W45AC3 N/A 320 mm N/A 480 mm18.898 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 640 rpm N/A 720 rpm N/A CAD
24064EMBW33W45AC4 N/A 320 mm N/A 480 mm18.898 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 640 rpm N/A 720 rpm N/A CAD
24064KEMBW33W45AC3 N/A 320 mm N/A 480 mm18.898 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 640 rpm N/A 720 rpm N/A CAD
23064YMBW33W45AC3 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A CAD
23064YMBW33W45AC4 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A CAD
23164EMBW45CC08 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD
23164EMBW507C08 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD
23164EMBW507C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD
23164EMBW507C08C6 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD
23164EMBW507C08C7 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD
23164EMBW509C08 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD
23164EMBW509C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD
23164KEMBW40IW534 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD
23164KEMBW40IW534C3 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD
Unit of Measure
« 41 42 43 44 45 »