COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23064EMBW507C08C4 N/A N/A 18.898 in N/A 4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064EMBW509C08 N/A N/A 18.898 in N/A 4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064EMBW509C08C3 N/A N/A 18.898 in N/A 4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064EMBW525C08 N/A N/A 18.898 in N/A 4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064KEMBW40IW534 N/A N/A 18.898 in N/A 4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064KEMBW40IW534C3 N/A N/A 18.898 in N/A 4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064KEMBW40IW534C4 N/A N/A 18.898 in N/A 4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064KEMBW507C08 N/A N/A 18.898 in N/A 4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064KEMBW507C08C3 N/A N/A 18.898 in N/A 4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064KEMBW507C08C4 N/A N/A 18.898 in N/A 4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24064EMBW33W45A N/A N/A 18.898 in N/A 6.299 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 640 rpm N/A 720 rpm N/A CAD Icon (for items table)
24064EMBW33W45AC3 N/A N/A 18.898 in N/A 6.299 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 640 rpm N/A 720 rpm N/A CAD Icon (for items table)
24064EMBW33W45AC4 N/A N/A 18.898 in N/A 6.299 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 640 rpm N/A 720 rpm N/A CAD Icon (for items table)
24064KEMBW33W45AC3 N/A N/A 18.898 in N/A 6.299 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 640 rpm N/A 720 rpm N/A CAD Icon (for items table)
23064YMBW33W45AC3 N/A N/A 18.898 in N/A 4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064YMBW33W45AC4 N/A N/A 18.898 in N/A 4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23164EMBW45CC08 N/A N/A 21.2600 in N/A 6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164EMBW507C08 N/A N/A 21.2600 in N/A 6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164EMBW507C08C3 N/A N/A 21.2600 in N/A 6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164EMBW507C08C6 N/A N/A 21.2600 in N/A 6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164EMBW507C08C7 N/A N/A 21.2600 in N/A 6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164EMBW509C08 N/A N/A 21.2600 in N/A 6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164EMBW509C08C3 N/A N/A 21.2600 in N/A 6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164KEMBW40IW534 N/A N/A 21.2600 in N/A 6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164KEMBW40IW534C3 N/A N/A 21.2600 in N/A 6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »