Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23164KEMBW40IW534C4 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD
23164KEMBW507C08 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A CAD
23164KEMBW507C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A CAD
23164KEMBW507C08C4 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A CAD
23164KEMBW906A N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD
24164EMBW33W45A N/A 320 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
24164EMBW33W45AC3 N/A 320 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
24164KEMBW33W45A N/A 320 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
24164KEMBW33W45AC2 N/A 320 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
24164KEMBW33W45AC3 N/A 320 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
23164KEMBW906AC4 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A CAD
22264EMBW33W45A N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD
22264EMBW33W45AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD
22264EMBW525C08 N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD
22264KEMBW33W45A N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD
22264KEMBW33W45AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD
23264EMBW507C08 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD
23264EMBW507C08C2 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD
23264EMBW507C08C3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD
23264EMBW525C08 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD
23264KEMBW534 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD
23264KEMBW534C3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD
23264KEMBW906A N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD
23264KEMBW906AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD
23264KEMBW906AC4 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD
Unit of Measure
« 41 42 43 44 45 »