Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23264EMBW25W507C08C3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A CAD
22264EMBW33W45AW29C3 N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A CAD
23264KYMBW33W45A N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A CAD
23264KYMBW33W45AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A CAD
23264YMBW33W45A N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A CAD
23264YMBW33W45AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A CAD
23968EMBW33 N/A 340 mm N/A 460 mm18.1100 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A CAD
23968EMBW33C3 N/A 340 mm N/A 460 mm18.1100 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A CAD
23968EMBW33W40I N/A 340 mm N/A 460 mm18.1100 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A CAD
23968EMBW33W40IC3 N/A 340 mm N/A 460 mm18.1100 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A CAD
23968EMBW509C08 N/A 340 mm N/A 460 mm18.1100 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A CAD
23968EMBW509C08C3 N/A 340 mm N/A 460 mm18.1100 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A CAD
23968KEMBW33C3 N/A 340 mm N/A 460 mm18.1100 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A CAD
23068EMBW25W509C08 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD
23068EMBW507C08 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD
23068EMBW507C08C3 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD
23068EMBW833W45A N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD
23068EMBW84W507C08 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD
23068KEMBW40IW534 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD
23068KEMBW40IW534C4 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD
23068KEMBW507C08 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD
23068KEMBW507C08C3 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD
23068KEMBW507C08C4 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD
23068KEMBW507C08C6 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A CAD
24068EMBW33W45A N/A 340 mm N/A 520 mm20.472 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 580 rpm N/A 650 rpm N/A CAD
Unit of Measure
« 46 47 48 49 50 »