Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 24068EMBW33W45AC2 | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.087 in | N/A 6540000 N1470000 lbf | N/A 3820000 N859000 lbf | N/A 580 rpm | N/A 650 rpm |
N/A
|
| 24068EMBW33W45AC3 | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.087 in | N/A 6540000 N1470000 lbf | N/A 3820000 N859000 lbf | N/A 580 rpm | N/A 650 rpm |
N/A
|
| 24068KEMBW33W45A | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.087 in | N/A 6540000 N1470000 lbf | N/A 3820000 N859000 lbf | N/A 580 rpm | N/A 650 rpm |
N/A
|
| 23068EMBW25W509C08C3 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068KEMBW40IW534C3 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068KEMBW906A | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 24068EMBW33W45AC4 | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.087 in | N/A 6540000 N1470000 lbf | N/A 3820000 N859000 lbf | N/A 580 rpm | N/A 650 rpm |
N/A
|
| 23168EMBW507C08 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23168EMBW507C08C3 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23168EMBW507C08C4 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23168KEMBW40IW534C4 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23168KEMBW507C08 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23168KEMBW507C08C3 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23168KEMBW507C08C4 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 24168EMBW33W45A | N/A 340 mm | N/A 580 mm22.8350 in | N/A 243 mm9.5670 in | N/A 8900000 N2000000 lbf | N/A 5680000 N1280000 lbf | N/A 350 rpm | N/A 370 rpm |
N/A
|
| 24168KEMBW33W45A | N/A 340 mm | N/A 580 mm22.8350 in | N/A 243 mm9.5670 in | N/A 8900000 N2000000 lbf | N/A 5680000 N1280000 lbf | N/A 350 rpm | N/A 370 rpm |
N/A
|
| 24168KEMBW33W45AC3 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 243 mm9.5670 in | N/A 8900000 N2000000 lbf | N/A 5680000 N1280000 lbf | N/A 350 rpm | N/A 370 rpm |
N/A
|
| 24168EMBW33W45AC3 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 243 mm9.5670 in | N/A 8900000 N2000000 lbf | N/A 5680000 N1280000 lbf | N/A 350 rpm | N/A 370 rpm |
N/A
|
| 23168KEMBW40IW534 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23168KEMBW906AC4 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23268KYMBW33W45A | N/A 340 mm | N/A 620 mm24.409 in | N/A 224 mm8.8190 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 23268KYMBW40IW534C3 | N/A 340 mm | N/A 620 mm24.409 in | N/A 224 mm8.8190 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 440 rpm | N/A 470 rpm |
N/A
|
| 23268KYMBW507C08 | N/A 340 mm | N/A 620 mm24.409 in | N/A 224 mm8.8190 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 23268KYMBW507C08C3 | N/A 340 mm | N/A 620 mm24.409 in | N/A 224 mm8.8190 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 23268KYMBW906A | N/A 340 mm | N/A 620 mm24.409 in | N/A 224 mm8.8190 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 450 rpm | N/A 480 rpm |
N/A
|