Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23268KYMBW906AC3 N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD
23268YMBW33W45A N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD
23268YMBW33W45AC3 N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD
23268YMBW37W45B N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD
23268KYMBW906AC4 N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD
23268YMBW915 N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD
23268YMBW915C3 N/A 340 mm N/A 620 mm24.409 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 450 rpm N/A 480 rpm N/A CAD
23972EMBW33 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD
23972EMBW507C08 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD
23972EMBW507C08C3 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD
23972EMBW509C08 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD
23972EMBW509C3 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD
23972EMBW84W509C3 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD
23972KEMBW507C08 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD
23972KEMBW507C08C3 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD
23972KEMBW507C08C4 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD
23972EMBW33C2 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD
23972KEMBW40IW534C4 N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD
23972KEMBW906A N/A 360 mm N/A 480 mm18.898 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 790 rpm N/A 940 rpm N/A CAD
23072EMBW507C08 N/A 360 mm N/A 540 mm21.2600 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD
23072EMBW507C08C3 N/A 360 mm N/A 540 mm21.2600 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD
23072EMBW509C08 N/A 360 mm N/A 540 mm21.2600 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD
23072EMBW509C08C3 N/A 360 mm N/A 540 mm21.2600 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD
23072EMBW509C08C4 N/A 360 mm N/A 540 mm21.2600 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD
23072EMDWEW919 N/A 360 mm N/A 540 mm21.2600 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 780 rpm N/A 910 rpm N/A CAD
Unit of Measure
« 46 47 48 49 50 »