Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22314EMW33 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A CAD
22314EMW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A CAD
22314KEMW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A CAD
22215EMW33C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 240000 N54100 lbf N/A 222000 N49900 lbf N/A 3800 rpm N/A 4700 rpm N/A CAD
22215KEMW33C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 240000 N54100 lbf N/A 222000 N49900 lbf N/A 3800 rpm N/A 4700 rpm N/A CAD
22315EMW33W800 N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD
22315EMW33W800C4 N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD
22315EMW33W800W25C4 N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD
22315EMW800C4 N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD
22315KEMW33W800C4 N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD
22315EMW33 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD
22315EMW33C3 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD
22315KEMW33C3 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD
22315KEMW33 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A CAD
22216EMW33 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A CAD
22216EMW33C3 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A CAD
22216KEMW33 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A CAD
22216KEMW33C3 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 245000 N55100 lbf N/A 3600 rpm N/A 4400 rpm N/A CAD
22316EMW33W800C4 N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD
22316KEMW33W800 N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD
22316KEMW33W800C4 N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD
22316EMW33 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD
22316EMW33C3 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD
22316KEMW33C3 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD
22316KEMW33 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 534000 N120000 lbf N/A 499000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A CAD
Unit of Measure
1 2 3 4 5 »