Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 22320EMW32W82 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22320EMW33C4 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 73 mm2.8740 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22320KEMW33 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 73 mm2.8740 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22320KEMW33C3 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 73 mm2.8740 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22320KEMW33C4 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 73 mm2.8740 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22322EMW810C4 | N/A 100 mm | N/A 239.992 mm9.4485 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 23322EMW810C4 | N/A 100 mm | N/A 239.992 mm9.4485 in | N/A 92.1 mm3.6260 in | N/A 1080000 N243000 lbf | N/A 979000 N220000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 23122EMW33C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 686000 N154000 lbf | N/A 518000 N116000 lbf | N/A 2500 rpm | N/A 3000 rpm |
N/A
|
| 23122KEMW33C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 686000 N154000 lbf | N/A 518000 N116000 lbf | N/A 2500 rpm | N/A 3000 rpm |
N/A
|
| 23122EMW33 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 686000 N154000 lbf | N/A 518000 N116000 lbf | N/A 2500 rpm | N/A 3000 rpm |
N/A
|
| 22222EMAW33W800C6 | N/A 110 mm | N/A 199.993 mm7.8737 in | N/A 53 mm2.0866 in | N/A 653000 N147000 lbf | N/A 555000 N125000 lbf | N/A 3000 rpm | N/A 3600 rpm |
N/A
|
| 22222EMW33 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 53 mm2.0866 in | N/A 653000 N147000 lbf | N/A 555000 N125000 lbf | N/A 2900 rpm | N/A 3500 rpm |
N/A
|
| 22222EMW33C3 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 53 mm2.0866 in | N/A 653000 N147000 lbf | N/A 555000 N125000 lbf | N/A 2900 rpm | N/A 3500 rpm |
N/A
|
| 22222KEMW33 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 53 mm2.0866 in | N/A 653000 N147000 lbf | N/A 555000 N125000 lbf | N/A 2900 rpm | N/A 3500 rpm |
N/A
|
| 22222KEMW33C3 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 53 mm2.0866 in | N/A 653000 N147000 lbf | N/A 555000 N125000 lbf | N/A 2900 rpm | N/A 3500 rpm |
N/A
|
| 23222EMW33 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 887000 N199000 lbf | N/A 710000 N160000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 23222EMW33C2 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 887000 N199000 lbf | N/A 710000 N160000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 23222EMW33C3 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 887000 N199000 lbf | N/A 710000 N160000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 23222EMW33C4 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 887000 N199000 lbf | N/A 710000 N160000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 23222EMW33W94AW35C4 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 887000 N199000 lbf | N/A 710000 N160000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 23222KEMW33 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 887000 N199000 lbf | N/A 710000 N160000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 23222KEMW33C3 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 887000 N199000 lbf | N/A 710000 N160000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 23222KEMW33C4 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 887000 N199000 lbf | N/A 710000 N160000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 22322EMW33W800C3 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322EMW33W800C4 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322EMW800C4 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322KEMW33W800C4 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 23322EMBW33W800C8 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 92.1 mm3.6260 in | N/A 1080000 N243000 lbf | N/A 979000 N220000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 23322EMW33W800C3 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 92.1 mm3.6260 in | N/A 1080000 N243000 lbf | N/A 979000 N220000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 23322EMW33W800C4 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 92.1 mm3.6260 in | N/A 1080000 N243000 lbf | N/A 979000 N220000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 23322EMW33W800C6 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 92.1 mm3.6260 in | N/A 1080000 N243000 lbf | N/A 979000 N220000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 23322EMW800C4 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 92.1 mm3.6260 in | N/A 1080000 N243000 lbf | N/A 979000 N220000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22322EMW33 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322EMW33C3 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322EMW33W94AC3 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322EMW33W94AC4 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322KEMW33 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322KEMW33C3 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1050000 N236000 lbf | N/A 949000 N213000 lbf | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 23124EMW33 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 62 mm2.4409 in | N/A 816000 N183000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 23124EMW33C3 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 62 mm2.4409 in | N/A 816000 N183000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 23124EMW33C4 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 62 mm2.4409 in | N/A 816000 N183000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 23124KEMW33 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 62 mm2.4409 in | N/A 816000 N183000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 23124KEMW33C3 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 62 mm2.4409 in | N/A 816000 N183000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 22224EMW33 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 772000 N174000 lbf | N/A 647000 N145000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 22224EMW33C3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 772000 N174000 lbf | N/A 647000 N145000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 22224KEMW33 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 772000 N174000 lbf | N/A 647000 N145000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 22224KEMW33C3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 58 mm2.2835 in | N/A 772000 N174000 lbf | N/A 647000 N145000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23224EMW33 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224EMW33C2 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224EMW33C3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1040000 N234000 lbf | N/A 824000 N185000 lbf | N/A 1900 rpm | N/A 2100 rpm |
N/A
|