Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23172KEMBW906AC3 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 24172EMBW33W45A | N/A 360 mm | N/A 600 mm23.6220 in | N/A 9550000 N2150000 lbf | N/A 5900000 N1330000 lbf | N/A 330 rpm | N/A 340 rpm |
N/A
|
| 24172EMBW33W45AC3 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 9550000 N2150000 lbf | N/A 5900000 N1330000 lbf | N/A 330 rpm | N/A 340 rpm |
N/A
|
| 24172EMBW33W45AC4 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 9550000 N2150000 lbf | N/A 5900000 N1330000 lbf | N/A 330 rpm | N/A 340 rpm |
N/A
|
| 24172KEMBW33W45AC3 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 9550000 N2150000 lbf | N/A 5900000 N1330000 lbf | N/A 330 rpm | N/A 340 rpm |
N/A
|
| 24172KEMBW73W879B | N/A 360 mm | N/A 600 mm23.6220 in | N/A 9550000 N2150000 lbf | N/A 5900000 N1330000 lbf | N/A 330 rpm | N/A 340 rpm |
N/A
|
| 24172KEMBW879BC7 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 9550000 N2150000 lbf | N/A 5900000 N1330000 lbf | N/A 330 rpm | N/A 340 rpm |
N/A
|
| 24172EMBW507W300C3 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 9550000 N2150000 lbf | N/A 5900000 N1330000 lbf | N/A 330 rpm | N/A 340 rpm |
N/A
|
| 23272KYMBW33W45A | N/A 360 mm | N/A 650 mm25.591 in | N/A 8790000 N1980000 lbf | N/A 5530000 N1240000 lbf | N/A 420 rpm | N/A 450 rpm |
N/A
|
| 23272KYMBW33W45AC3 | N/A 360 mm | N/A 650 mm25.591 in | N/A 8790000 N1980000 lbf | N/A 5530000 N1240000 lbf | N/A 420 rpm | N/A 450 rpm |
N/A
|
| 23272KYMBW40IW534 | N/A 360 mm | N/A 650 mm25.591 in | N/A 8790000 N1980000 lbf | N/A 5530000 N1240000 lbf | N/A 420 rpm | N/A 450 rpm |
N/A
|
| 23272KYMBW40IW534C3 | N/A 360 mm | N/A 650 mm25.591 in | N/A 8790000 N1980000 lbf | N/A 5530000 N1240000 lbf | N/A 420 rpm | N/A 450 rpm |
N/A
|
| 23272KYMBW906AC3 | N/A 360 mm | N/A 650 mm25.591 in | N/A 8790000 N1980000 lbf | N/A 5530000 N1240000 lbf | N/A 420 rpm | N/A 450 rpm |
N/A
|
| 23272YMBW33W45A | N/A 360 mm | N/A 650 mm25.591 in | N/A 8790000 N1980000 lbf | N/A 5530000 N1240000 lbf | N/A 420 rpm | N/A 450 rpm |
N/A
|
| 23272YMBW33W45AC3 | N/A 360 mm | N/A 650 mm25.591 in | N/A 8790000 N1980000 lbf | N/A 5530000 N1240000 lbf | N/A 420 rpm | N/A 450 rpm |
N/A
|
| 23272YMBW33W45AW84 | N/A 360 mm | N/A 650 mm25.591 in | N/A 8790000 N1980000 lbf | N/A 5530000 N1240000 lbf | N/A 420 rpm | N/A 450 rpm |
N/A
|
| 23976EMBW33 | N/A 380 mm | N/A 520 mm20.472 in | N/A 3940000 N886000 lbf | N/A 2130000 N479000 lbf | N/A 740 rpm | N/A 870 rpm |
N/A
|
| 23976EMBW33C3 | N/A 380 mm | N/A 520 mm20.472 in | N/A 3940000 N886000 lbf | N/A 2130000 N479000 lbf | N/A 740 rpm | N/A 870 rpm |
N/A
|
| 23976EMBW507C08 | N/A 380 mm | N/A 520 mm20.472 in | N/A 3940000 N886000 lbf | N/A 2130000 N479000 lbf | N/A 740 rpm | N/A 870 rpm |
N/A
|
| 23976EMBW507C08C2 | N/A 380 mm | N/A 520 mm20.472 in | N/A 3940000 N886000 lbf | N/A 2130000 N479000 lbf | N/A 740 rpm | N/A 870 rpm |
N/A
|
| 23976EMBW507C08C3 | N/A 380 mm | N/A 520 mm20.472 in | N/A 3940000 N886000 lbf | N/A 2130000 N479000 lbf | N/A 740 rpm | N/A 870 rpm |
N/A
|
| 23976KEMBW906AC3 | N/A 380 mm | N/A 520 mm20.472 in | N/A 3940000 N886000 lbf | N/A 2130000 N479000 lbf | N/A 740 rpm | N/A 870 rpm |
N/A
|
| 23076EMBW507C08 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 5110000 N1150000 lbf | N/A 3070000 N690000 lbf | N/A 720 rpm | N/A 840 rpm |
N/A
|
| 23076EMBW507C08C3 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 5110000 N1150000 lbf | N/A 3070000 N690000 lbf | N/A 720 rpm | N/A 840 rpm |
N/A
|
| 23076KEMBW507C08 | N/A 380 mm | N/A 560 mm22.0470 in | N/A 5110000 N1150000 lbf | N/A 3070000 N690000 lbf | N/A 720 rpm | N/A 840 rpm |
N/A
|