Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23076KEMBW507C08C3 N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 720 rpm N/A 840 rpm N/A CAD
23076KEMBW507C08C4 N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 720 rpm N/A 840 rpm N/A CAD
24076EMBW33W45A N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A CAD
24076EMBW33W45AC3 N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A CAD
24076EMBW33W45AC4 N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A CAD
24076KEMBW33W45A N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A CAD
24076KEMBW33W45AC3 N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A CAD
24076KEMBW33W45AC4 N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 520 rpm N/A 580 rpm N/A CAD
23176KYMBW25W507C08 N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176KYMBW25W507C08C2 N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176KYMBW25W899C6 N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176KYMBW507C08 N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176KYMBW507C08C2 N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176KYMBW507C08C3 N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176KYMBW507C08C4 N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176KYMBW833W45A N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176KYMBW833W45AC2 N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176KYMBW833W45AC3 N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176KYMBW833W45AC8 N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176KYMBW906A N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176KYMBW906AC2 N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176KYMBW906AC3 N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176KYMBW97W25W898C2 N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176YMBW25W507C08 N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A CAD
23176YMBW33W67W93 N/A 380 mm N/A 620 mm24.409 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A CAD
Unit of Measure
« 51 52 53 54 55 »