Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23176YMBW507C08 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176YMBW507C08C3 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
23176YMBW507C08C5 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
24176KYMBW33W45A N/A 380 mm N/A 620 mm24.409 in N/A 243 mm9.5670 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 310 rpm N/A 320 rpm N/A CAD
24176KYMBW33W45AC3 N/A 380 mm N/A 620 mm24.409 in N/A 243 mm9.5670 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 310 rpm N/A 320 rpm N/A CAD
24176KYMBW33W45AC4 N/A 380 mm N/A 620 mm24.409 in N/A 243 mm9.5670 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 310 rpm N/A 320 rpm N/A CAD
24176YMBW33W45A N/A 380 mm N/A 620 mm24.409 in N/A 243 mm9.5670 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 310 rpm N/A 320 rpm N/A CAD
24176YMBW33W45AC3 N/A 380 mm N/A 620 mm24.409 in N/A 243 mm9.5670 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 310 rpm N/A 320 rpm N/A CAD
23176KYMBW906AC4 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 570 rpm N/A CAD
24176KYMBW906AC3 N/A 380 mm N/A 620 mm24.409 in N/A 243 mm9.5670 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 310 rpm N/A 320 rpm N/A CAD
23276KYMBW33W45A N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
23276KYMBW33W45AC3 N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
23276KYMBW507AC08 N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
23276KYMBW507AC08C3 N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
23276KYMBW906A N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
23276KYMBW906AC3 N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
23276KYMBW906AC4 N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
23276KYMBW906AW6R N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
23276YMBW33W40W45AC3 N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
23276YMBW33W45A N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
23276YMBW507AC08C2 N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
23276YMBW507C08C3 N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 390 rpm N/A 420 rpm N/A CAD
23980EMBW33 N/A 400 mm N/A 540 mm21.2600 in N/A 106 mm4.1730 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A CAD
23980EMBW33C2 N/A 400 mm N/A 540 mm21.2600 in N/A 106 mm4.1730 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A CAD
23980EMBW33C3 N/A 400 mm N/A 540 mm21.2600 in N/A 106 mm4.1730 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 700 rpm N/A 830 rpm N/A CAD
Unit of Measure
« 51 52 53 54 55 »