Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23980EMBW509C08 | N/A 400 mm | N/A 540 mm21.2600 in | N/A 4020000 N903000 lbf | N/A 2180000 N489000 lbf | N/A 700 rpm | N/A 830 rpm |
N/A
|
| 23980EMBW509C08C3 | N/A 400 mm | N/A 540 mm21.2600 in | N/A 4020000 N903000 lbf | N/A 2180000 N489000 lbf | N/A 700 rpm | N/A 830 rpm |
N/A
|
| 23980EMBW33W89C08C3 | N/A 400 mm | N/A 540 mm21.2600 in | N/A 4020000 N903000 lbf | N/A 2180000 N489000 lbf | N/A 700 rpm | N/A 830 rpm |
N/A
|
| 23980KEMBW33C2 | N/A 400 mm | N/A 540 mm21.2600 in | N/A 4020000 N903000 lbf | N/A 2180000 N489000 lbf | N/A 700 rpm | N/A 830 rpm |
N/A
|
| 23980KEMBW906A | N/A 400 mm | N/A 540 mm21.2600 in | N/A 4020000 N903000 lbf | N/A 2180000 N489000 lbf | N/A 700 rpm | N/A 830 rpm |
N/A
|
| 23080EMBW507C08 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080EMBW507C08C3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080EMBW509C08 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080EMBW509C08C3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080EMBW906AC3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080KEMBW507C08 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080KEMBW507C08C3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080KEMBW906A | N/A 400 mm | N/A 600 mm23.6220 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080KEMBW906AC3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080KEMBW33W45AC3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 24080EMBW33W45A | N/A 400 mm | N/A 600 mm23.6220 in | N/A 8480000 N1910000 lbf | N/A 4790000 N1080000 lbf | N/A 470 rpm | N/A 520 rpm |
N/A
|
| 24080EMBW33W45AC3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 8480000 N1910000 lbf | N/A 4790000 N1080000 lbf | N/A 470 rpm | N/A 520 rpm |
N/A
|
| 24080EMBW33W45AC4 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 8480000 N1910000 lbf | N/A 4790000 N1080000 lbf | N/A 470 rpm | N/A 520 rpm |
N/A
|
| 24080EMBW507W40C3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 8480000 N1910000 lbf | N/A 4790000 N1080000 lbf | N/A 470 rpm | N/A 520 rpm |
N/A
|
| 24080KEMBW33W45A | N/A 400 mm | N/A 600 mm23.6220 in | N/A 8480000 N1910000 lbf | N/A 4790000 N1080000 lbf | N/A 470 rpm | N/A 520 rpm |
N/A
|
| 24080KEMBW33W45AC3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 8480000 N1910000 lbf | N/A 4790000 N1080000 lbf | N/A 470 rpm | N/A 520 rpm |
N/A
|
| 23080EMBW509AC08C3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080KEMBW33W904C4 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080KEMBW507C08C2 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 24080KEMBW906A | N/A 400 mm | N/A 600 mm23.6220 in | N/A 8480000 N1910000 lbf | N/A 4790000 N1080000 lbf | N/A 470 rpm | N/A 520 rpm |
N/A
|