Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23180KYMBW33W45A N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 540 rpm N/A CAD
23180KYMBW507C08C3 N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 540 rpm N/A CAD
23180KYMBW906A N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 540 rpm N/A CAD
23180KYMBW906AC3 N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 540 rpm N/A CAD
23180YMBW33W45AC3 N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 540 rpm N/A CAD
23180YMBW507C08 N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 540 rpm N/A CAD
23180YMBW507C08C2 N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 540 rpm N/A CAD
23180YMBW507C08C3 N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 540 rpm N/A CAD
23180YMBW509C08 N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 540 rpm N/A CAD
23180YMBW509C08C3 N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 540 rpm N/A CAD
24180KYMBW33W45A N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A CAD
24180KYMBW33W45AC3 N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A CAD
24180KYMBW906AC3 N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A CAD
24180KYMDW879B N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A CAD
24180YMBW33W45A N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A CAD
24180YMBW33W45AC2 N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A CAD
24180YMBW33W45AC3 N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A CAD
24180YMBW33W45W40IC2 N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A CAD
24180YMBW507W300C3 N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A CAD
23180KYMBW906AC4 N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 540 rpm N/A CAD
23180YMBW25W33W45AC3 N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 480 rpm N/A 540 rpm N/A CAD
24180KYMBW906A N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A CAD
24180KYMDW33W916BC3 N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A CAD
24180KYMDW73W879B N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 300 rpm N/A 310 rpm N/A CAD
23280KYMBW507AC08 N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A CAD
Unit of Measure
« 51 52 53 54 55 »