Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 23280KYMBW507C08 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 360 rpm | N/A 390 rpm |
N/A
|
| 23280KYMBW507C08C3 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 360 rpm | N/A 390 rpm |
N/A
|
| 23280KYMBW906A | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 360 rpm | N/A 390 rpm |
N/A
|
| 23280KYMBW906AC3 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 360 rpm | N/A 390 rpm |
N/A
|
| 23280KYMBW906AC4 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 360 rpm | N/A 390 rpm |
N/A
|
| 23280YMBW33W45A | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 360 rpm | N/A 390 rpm |
N/A
|
| 23280YMBW33W45AC3 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 360 rpm | N/A 390 rpm |
N/A
|
| 23280YMBW507AC08 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 360 rpm | N/A 390 rpm |
N/A
|
| 23280YMBW507AC08C3 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 360 rpm | N/A 390 rpm |
N/A
|
| 23280YMBW507C08C3 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 360 rpm | N/A 390 rpm |
N/A
|
| 23280YMBW906A | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 360 rpm | N/A 390 rpm |
N/A
|
| 23280YMBW906AC4 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 360 rpm | N/A 390 rpm |
N/A
|
| 23280KYMBW54W507C08C2 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 256 mm10.0790 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 360 rpm | N/A 390 rpm |
N/A
|
| 22380YMBW33W45A | N/A 400 mm | N/A 820 mm32.2840 in | N/A 243 mm9.5670 in | N/A 10100000 N2280000 lbf | N/A 7220000 N1620000 lbf | N/A 410 rpm | N/A 450 rpm |
N/A
|
| 22380YMBW33W45AC3 | N/A 400 mm | N/A 820 mm32.2840 in | N/A 243 mm9.5670 in | N/A 10100000 N2280000 lbf | N/A 7220000 N1620000 lbf | N/A 410 rpm | N/A 450 rpm |
N/A
|
| 22380YMBW33W45AC7 | N/A 400 mm | N/A 820 mm32.2840 in | N/A 243 mm9.5670 in | N/A 10100000 N2280000 lbf | N/A 7220000 N1620000 lbf | N/A 410 rpm | N/A 450 rpm |
N/A
|
| 23984EMBW33 | N/A 420 mm | N/A 560 mm22.0470 in | N/A 106 mm4.1730 in | N/A 4240000 N953000 lbf | N/A 2270000 N511000 lbf | N/A 660 rpm | N/A 780 rpm |
N/A
|
| 23984EMBW33C3 | N/A 420 mm | N/A 560 mm22.0470 in | N/A 106 mm4.1730 in | N/A 4240000 N953000 lbf | N/A 2270000 N511000 lbf | N/A 660 rpm | N/A 780 rpm |
N/A
|
| 23984EMBW507C08 | N/A 420 mm | N/A 560 mm22.0470 in | N/A 106 mm4.1730 in | N/A 4240000 N953000 lbf | N/A 2270000 N511000 lbf | N/A 660 rpm | N/A 780 rpm |
N/A
|
| 23984KEMBW906AC3 | N/A 420 mm | N/A 560 mm22.0470 in | N/A 106 mm4.1730 in | N/A 4240000 N953000 lbf | N/A 2270000 N511000 lbf | N/A 660 rpm | N/A 780 rpm |
N/A
|
| 23084KYMBW507C08 | N/A 420 mm | N/A 620 mm24.409 in | N/A 150 mm5.906 in | N/A 6360000 N1430000 lbf | N/A 3450000 N774000 lbf | N/A 630 rpm | N/A 730 rpm |
N/A
|
| 23084KYMBW507C08C3 | N/A 420 mm | N/A 620 mm24.409 in | N/A 150 mm5.906 in | N/A 6360000 N1430000 lbf | N/A 3450000 N774000 lbf | N/A 630 rpm | N/A 730 rpm |
N/A
|
| 23084KYMBW906AC4 | N/A 420 mm | N/A 620 mm24.409 in | N/A 150 mm5.906 in | N/A 6360000 N1430000 lbf | N/A 3450000 N774000 lbf | N/A 630 rpm | N/A 730 rpm |
N/A
|
| 23084KYMBW915C08 | N/A 420 mm | N/A 620 mm24.409 in | N/A 150 mm5.906 in | N/A 6360000 N1430000 lbf | N/A 3450000 N774000 lbf | N/A 630 rpm | N/A 730 rpm |
N/A
|
| 23084YMBW25W507C08C3 | N/A 420 mm | N/A 620 mm24.409 in | N/A 150 mm5.906 in | N/A 6360000 N1430000 lbf | N/A 3450000 N774000 lbf | N/A 630 rpm | N/A 730 rpm |
N/A
|