COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23280KYMBW507C08 N/A N/A 28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table)
23280KYMBW507C08C3 N/A N/A 28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table)
23280KYMBW906A N/A N/A 28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table)
23280KYMBW906AC3 N/A N/A 28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table)
23280KYMBW906AC4 N/A N/A 28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table)
23280YMBW33W45A N/A N/A 28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table)
23280YMBW33W45AC3 N/A N/A 28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table)
23280YMBW507AC08 N/A N/A 28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table)
23280YMBW507AC08C3 N/A N/A 28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table)
23280YMBW507C08C3 N/A N/A 28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table)
23280YMBW906A N/A N/A 28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table)
23280YMBW906AC4 N/A N/A 28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table)
23280KYMBW54W507C08C2 N/A N/A 28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 360 rpm N/A 390 rpm N/A CAD Icon (for items table)
22380YMBW33W45A N/A N/A 32.2840 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 450 rpm N/A CAD Icon (for items table)
22380YMBW33W45AC3 N/A N/A 32.2840 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 450 rpm N/A CAD Icon (for items table)
22380YMBW33W45AC7 N/A N/A 32.2840 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 450 rpm N/A CAD Icon (for items table)
23984EMBW33 N/A N/A 22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A CAD Icon (for items table)
23984EMBW33C3 N/A N/A 22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A CAD Icon (for items table)
23984EMBW507C08 N/A N/A 22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A CAD Icon (for items table)
23984KEMBW906AC3 N/A N/A 22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 660 rpm N/A 780 rpm N/A CAD Icon (for items table)
23084KYMBW507C08 N/A N/A 24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Icon (for items table)
23084KYMBW507C08C3 N/A N/A 24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Icon (for items table)
23084KYMBW906AC4 N/A N/A 24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Icon (for items table)
23084KYMBW915C08 N/A N/A 24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Icon (for items table)
23084YMBW25W507C08C3 N/A N/A 24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »