Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23084YMBW33W45A N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD
23084YMBW33W45AC3 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD
23084YMBW507C08 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD
23084YMBW507C08C3 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD
23084YMBW509C08 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD
23084YMBW509C08C3 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD
24084KYMBW33W45A N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A CAD
24084KYMBW33W45AC3 N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A CAD
24084YMBW33W45A N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A CAD
24084YMBW33W45AC3 N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A CAD
24084YMBW33W45AC4 N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A CAD
24084YMBW507W40C3 N/A 420 mm N/A 620 mm24.409 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 450 rpm N/A 500 rpm N/A CAD
23084YMBW509AC08 N/A 420 mm N/A 620 mm24.409 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 630 rpm N/A 730 rpm N/A CAD
23184KYMBW25W507C08C2 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD
23184KYMBW507C08 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD
23184KYMBW507C08C2 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD
23184KYMBW507C08C3 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD
23184KYMBW507C08C7 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD
23184KYMBW906AC3 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD
23184YMBW25W507C08C3 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD
23184YMBW507C08 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD
23184YMBW507C08C2 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD
23184YMBW507C08C3 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD
23184YMBW507C08C6 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD
23184YMBW509AC08 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD
Unit of Measure
« 56 57 58 59 60 »