Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23184YMBW509C08 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD
23184YMBW509C08C3 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A CAD
24184KYMBW33W45A N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A CAD
24184KYMBW33W45AC3 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A CAD
24184KYMBW507W998C3 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A CAD
24184YMBW33W45AC3 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A CAD
24184YMBW33W45AC4 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A CAD
23284KYMBW507AC08 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD
23284KYMBW507AC08C3 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD
23284KYMBW507C08C3 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD
23284KYMBW906A N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD
23284KYMBW906AC3 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD
23284KYMBW906AC4 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD
23284YMBW507C08 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD
23284YMBW507C08C2 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A CAD
23988EMBW33W45A N/A 440 mm N/A 600 mm23.6220 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 610 rpm N/A 720 rpm N/A CAD
23988EMBW33W45AC3 N/A 440 mm N/A 600 mm23.6220 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 610 rpm N/A 720 rpm N/A CAD
23988KEMBW33W45A N/A 440 mm N/A 600 mm23.6220 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 610 rpm N/A 720 rpm N/A CAD
23088KYMBW507C08 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD
23088KYMBW507C08C3 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD
23088KYMBW507C08C7 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD
23088KYMBW906A N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD
23088KYMBW906AC2 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD
23088KYMBW906AC3 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD
23088KYMBW906AC4 N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A CAD
Unit of Measure
« 56 57 58 59 60 »