Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23088KYMBW906BC4 | N/A 440 mm | N/A 650 mm25.591 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23088YMBW507C08 | N/A 440 mm | N/A 650 mm25.591 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23088YMBW507C08C2 | N/A 440 mm | N/A 650 mm25.591 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23088YMBW507C08C3 | N/A 440 mm | N/A 650 mm25.591 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23088YMBW509C08 | N/A 440 mm | N/A 650 mm25.591 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23088YMBW509C08C3 | N/A 440 mm | N/A 650 mm25.591 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 24088KYMBW33W45A | N/A 440 mm | N/A 650 mm25.591 in | N/A 9770000 N2200000 lbf | N/A 4910000 N1100000 lbf | N/A 420 rpm | N/A 460 rpm |
N/A
|
| 24088YMBW33W45AC3 | N/A 440 mm | N/A 650 mm25.591 in | N/A 9770000 N2200000 lbf | N/A 4910000 N1100000 lbf | N/A 420 rpm | N/A 460 rpm |
N/A
|
| 24088YMBW33W45AW25C3 | N/A 440 mm | N/A 650 mm25.591 in | N/A 9770000 N2200000 lbf | N/A 4910000 N1100000 lbf | N/A 420 rpm | N/A 460 rpm |
N/A
|
| 23188KYMBW25DW534 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 460 rpm |
N/A
|
| 23188KYMBW25DW906A | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 460 rpm |
N/A
|
| 23188KYMBW25W507C08C2 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 410 rpm | N/A 450 rpm |
N/A
|
| 23188KYMBW507C08 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 460 rpm |
N/A
|
| 23188KYMBW507C08C3 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 460 rpm |
N/A
|
| 23188KYMBW833W45A | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 460 rpm |
N/A
|
| 23188KYMBW906A | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 460 rpm |
N/A
|
| 23188KYMBW906AC3 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 460 rpm |
N/A
|
| 23188KYMBW906AC4 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 460 rpm |
N/A
|
| 23188YMBW33W45AW25C3 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 460 rpm |
N/A
|
| 23188YMBW507C08 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 460 rpm |
N/A
|
| 23188YMBW507C08C3 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 460 rpm |
N/A
|
| 23188YMBWEW33W45A | N/A 440 mm | N/A 720 mm28.3470 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 420 rpm | N/A 460 rpm |
N/A
|
| 24188KYMBW33W45AC3 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 12900000 N2900000 lbf | N/A 7120000 N1600000 lbf | N/A 250 rpm | N/A 260 rpm |
N/A
|
| 24188KYMBW906AC4 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 12900000 N2900000 lbf | N/A 7120000 N1600000 lbf | N/A 250 rpm | N/A 260 rpm |
N/A
|
| 24188KYMDW879B | N/A 440 mm | N/A 720 mm28.3470 in | N/A 12900000 N2900000 lbf | N/A 7120000 N1600000 lbf | N/A 250 rpm | N/A 260 rpm |
N/A
|