Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 24188YMBW21AW534C3 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 280 mm11.0240 in | N/A 12900000 N2900000 lbf | N/A 7120000 N1600000 lbf | N/A 250 rpm | N/A 260 rpm |
N/A
|
| 24188YMBW33W45A | N/A 440 mm | N/A 720 mm28.3470 in | N/A 280 mm11.0240 in | N/A 12900000 N2900000 lbf | N/A 7120000 N1600000 lbf | N/A 250 rpm | N/A 260 rpm |
N/A
|
| 24188YMBW33W45AC3 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 280 mm11.0240 in | N/A 12900000 N2900000 lbf | N/A 7120000 N1600000 lbf | N/A 250 rpm | N/A 260 rpm |
N/A
|
| 24188KYMBW33W40W45AC3 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 280 mm11.0240 in | N/A 12900000 N2900000 lbf | N/A 7120000 N1600000 lbf | N/A 250 rpm | N/A 260 rpm |
N/A
|
| 24188KYMDW73W879B | N/A 440 mm | N/A 720 mm28.3470 in | N/A 280 mm11.0240 in | N/A 12900000 N2900000 lbf | N/A 7120000 N1600000 lbf | N/A 250 rpm | N/A 260 rpm |
N/A
|
| 23288KYMBW507C08 | N/A 440 mm | N/A 790 mm31.1020 in | N/A 280 mm11.0240 in | N/A 13200000 N2970000 lbf | N/A 8090000 N1820000 lbf | N/A 310 rpm | N/A 330 rpm |
N/A
|
| 23288YMBW507C08 | N/A 440 mm | N/A 790 mm31.1020 in | N/A 280 mm11.0240 in | N/A 13200000 N2970000 lbf | N/A 8090000 N1820000 lbf | N/A 310 rpm | N/A 330 rpm |
N/A
|
| 23288YMBW507C08C2 | N/A 440 mm | N/A 790 mm31.1020 in | N/A 280 mm11.0240 in | N/A 13200000 N2970000 lbf | N/A 8090000 N1820000 lbf | N/A 310 rpm | N/A 330 rpm |
N/A
|
| 23288KYMBW906A | N/A 440 mm | N/A 790 mm31.1020 in | N/A 280 mm11.0240 in | N/A 13200000 N2970000 lbf | N/A 8090000 N1820000 lbf | N/A 310 rpm | N/A 330 rpm |
N/A
|
| 23288YMBW905C3 | N/A 440 mm | N/A 790 mm31.1020 in | N/A 280 mm11.0240 in | N/A 13200000 N2970000 lbf | N/A 8090000 N1820000 lbf | N/A 310 rpm | N/A 330 rpm |
N/A
|
| 23992KYMBW33W45A | N/A 460 mm | N/A 620 mm24.409 in | N/A 118 mm4.6450 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23992KYMBW507C08 | N/A 460 mm | N/A 620 mm24.409 in | N/A 118 mm4.6450 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23992KYMBW507C08C3 | N/A 460 mm | N/A 620 mm24.409 in | N/A 118 mm4.6450 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23992YMBW33W45A | N/A 460 mm | N/A 620 mm24.409 in | N/A 118 mm4.6450 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23992YMBW33W45AC3 | N/A 460 mm | N/A 620 mm24.409 in | N/A 118 mm4.6450 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23992YMBW507C08 | N/A 460 mm | N/A 620 mm24.409 in | N/A 118 mm4.6450 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23992YMBW507C08C3 | N/A 460 mm | N/A 620 mm24.409 in | N/A 118 mm4.6450 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23992KYMBW906AC3 | N/A 460 mm | N/A 620 mm24.409 in | N/A 118 mm4.6450 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 590 rpm | N/A 690 rpm |
N/A
|
| 23092KYMBW33W40W45AC7 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 163 mm6.417 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm |
N/A
|
| 23092KYMBW507C08 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 163 mm6.417 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm |
N/A
|
| 23092KYMBW507C08C3 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 163 mm6.417 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm |
N/A
|
| 23092YMBW33W45A | N/A 460 mm | N/A 680 mm26.7720 in | N/A 163 mm6.417 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm |
N/A
|
| 23092YMBW507C08 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 163 mm6.417 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm |
N/A
|
| 23092YMBW507C08C3 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 163 mm6.417 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 560 rpm | N/A 650 rpm |
N/A
|
| 23092YMBW509C08 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 163 mm6.417 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 550 rpm | N/A 640 rpm |
N/A
|