COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

24188YMBW21AW534C3 N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Icon (for items table)
24188YMBW33W45A N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Icon (for items table)
24188YMBW33W45AC3 N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Icon (for items table)
24188KYMBW33W40W45AC3 N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Icon (for items table)
24188KYMDW73W879B N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Icon (for items table)
23288KYMBW507C08 N/A 440 mm N/A 790 mm31.1020 in N/A 280 mm11.0240 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A CAD Icon (for items table)
23288YMBW507C08 N/A 440 mm N/A 790 mm31.1020 in N/A 280 mm11.0240 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A CAD Icon (for items table)
23288YMBW507C08C2 N/A 440 mm N/A 790 mm31.1020 in N/A 280 mm11.0240 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A CAD Icon (for items table)
23288KYMBW906A N/A 440 mm N/A 790 mm31.1020 in N/A 280 mm11.0240 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A CAD Icon (for items table)
23288YMBW905C3 N/A 440 mm N/A 790 mm31.1020 in N/A 280 mm11.0240 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 310 rpm N/A 330 rpm N/A CAD Icon (for items table)
23992KYMBW33W45A N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23992KYMBW507C08 N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23992KYMBW507C08C3 N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23992YMBW33W45A N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23992YMBW33W45AC3 N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23992YMBW507C08 N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23992YMBW507C08C3 N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23992KYMBW906AC3 N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 590 rpm N/A 690 rpm N/A CAD Icon (for items table)
23092KYMBW33W40W45AC7 N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.417 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD Icon (for items table)
23092KYMBW507C08 N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.417 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD Icon (for items table)
23092KYMBW507C08C3 N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.417 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD Icon (for items table)
23092YMBW33W45A N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.417 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD Icon (for items table)
23092YMBW507C08 N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.417 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD Icon (for items table)
23092YMBW507C08C3 N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.417 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD Icon (for items table)
23092YMBW509C08 N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.417 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 550 rpm N/A 640 rpm N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »