Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

24092KYMBW33W45AC3 N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A CAD
24092YMBW25W33W45AC3 N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A CAD
24092YMBW27W45AW876AC7 N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A CAD
24092YMBW27W45AW876C7 N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A CAD
24092YMBW33W45AC3 N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A CAD
24092YMBW848W8RW80BC6 N/A 460 mm N/A 680 mm26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 390 rpm N/A 430 rpm N/A CAD
23092KYMBW906A N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD
23092YMBW29W33W45AC6 N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD
23092YMBW29W33W45AC3 N/A 460 mm N/A 680 mm26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD
23192KYMBW507C08 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD
23192KYMBW507C08C3 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD
23192KYMBW906A N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD
23192KYMBW906AC3 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD
23192YMBSW45AW202C2 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 390 rpm N/A 430 rpm N/A CAD
23192YMBW25W507C08 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 390 rpm N/A 430 rpm N/A CAD
23192YMBW507C08 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD
23192YMBW507C08C2 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD
23192YMBW507C08C3 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD
23192YMBW507C08C4 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD
23192YMBW507C08C6 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD
23192YMBW507W93XC08 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD
23192YMBW507W93XC08C4 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD
23192YMBW93XW534W8C4 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD
23192YMBW93XW535W6RC4 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD
23192YMBW98W507C08 N/A 460 mm N/A 760 mm29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 440 rpm N/A CAD
Unit of Measure
« 56 57 58 59 60 »