COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

24092KYMBW33W45AC3 N/A N/A 26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A CAD Icon (for items table)
24092YMBW25W33W45AC3 N/A N/A 26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A CAD Icon (for items table)
24092YMBW27W45AW876AC7 N/A N/A 26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A CAD Icon (for items table)
24092YMBW27W45AW876C7 N/A N/A 26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A CAD Icon (for items table)
24092YMBW33W45AC3 N/A N/A 26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 400 rpm N/A 440 rpm N/A CAD Icon (for items table)
24092YMBW848W8RW80BC6 N/A N/A 26.7720 in N/A 10300000 N2330000 lbf N/A 5210000 N1170000 lbf N/A 390 rpm N/A 430 rpm N/A CAD Icon (for items table)
23092KYMBW906A N/A N/A 26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD Icon (for items table)
23092YMBW29W33W45AC6 N/A N/A 26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD Icon (for items table)
23092YMBW29W33W45AC3 N/A N/A 26.7720 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 560 rpm N/A 650 rpm N/A CAD Icon (for items table)
23192KYMBW507C08 N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD Icon (for items table)
23192KYMBW507C08C3 N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD Icon (for items table)
23192KYMBW906A N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD Icon (for items table)
23192KYMBW906AC3 N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD Icon (for items table)
23192YMBSW45AW202C2 N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 390 rpm N/A 430 rpm N/A CAD Icon (for items table)
23192YMBW25W507C08 N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 390 rpm N/A 430 rpm N/A CAD Icon (for items table)
23192YMBW507C08 N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD Icon (for items table)
23192YMBW507C08C2 N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD Icon (for items table)
23192YMBW507C08C3 N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD Icon (for items table)
23192YMBW507C08C4 N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD Icon (for items table)
23192YMBW507C08C6 N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD Icon (for items table)
23192YMBW507W93XC08 N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD Icon (for items table)
23192YMBW507W93XC08C4 N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD Icon (for items table)
23192YMBW93XW534W8C4 N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD Icon (for items table)
23192YMBW93XW535W6RC4 N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 430 rpm N/A CAD Icon (for items table)
23192YMBW98W507C08 N/A N/A 29.9210 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 400 rpm N/A 440 rpm N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »