Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 24192KYMBW33 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 300 mm11.8110 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 24192KYMBW33C3 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 300 mm11.8110 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 24192KYMBW33W998C3 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 300 mm11.8110 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 220 rpm | N/A 230 rpm |
N/A
|
| 24192YMBW33 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 300 mm11.8110 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 24192YMBW33C3 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 300 mm11.8110 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 24192KYMBW886BC3 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 300 mm11.8110 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 24192KYMBW906A | N/A 460 mm | N/A 760 mm29.9210 in | N/A 300 mm11.8110 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 24192KYMBW906AC4 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 300 mm11.8110 in | N/A 14900000 N3350000 lbf | N/A 8200000 N1840000 lbf | N/A 230 rpm | N/A 240 rpm |
N/A
|
| 23292KYMBW906A | N/A 460 mm | N/A 830 mm32.6770 in | N/A 296 mm11.6540 in | N/A 14000000 N3150000 lbf | N/A 8680000 N1950000 lbf | N/A 300 rpm | N/A 320 rpm |
N/A
|
| 23292KYMBW906AC3 | N/A 460 mm | N/A 830 mm32.6770 in | N/A 296 mm11.6540 in | N/A 14000000 N3150000 lbf | N/A 8680000 N1950000 lbf | N/A 300 rpm | N/A 320 rpm |
N/A
|
| 23292YMBW507C08 | N/A 460 mm | N/A 830 mm32.6770 in | N/A 296 mm11.6540 in | N/A 14000000 N3150000 lbf | N/A 8680000 N1950000 lbf | N/A 300 rpm | N/A 320 rpm |
N/A
|
| 23292YMBW507C08C3 | N/A 460 mm | N/A 830 mm32.6770 in | N/A 296 mm11.6540 in | N/A 14000000 N3150000 lbf | N/A 8680000 N1950000 lbf | N/A 300 rpm | N/A 320 rpm |
N/A
|
| 23996KYMBW40IW534 | N/A 480 mm | N/A 650 mm25.591 in | N/A 128 mm5.039 in | N/A 5890000 N1320000 lbf | N/A 2820000 N633000 lbf | N/A 550 rpm | N/A 640 rpm |
N/A
|
| 23996KYMBW507C08 | N/A 480 mm | N/A 650 mm25.591 in | N/A 128 mm5.039 in | N/A 5890000 N1320000 lbf | N/A 2820000 N633000 lbf | N/A 550 rpm | N/A 650 rpm |
N/A
|
| 23996KYMBW507C08C3 | N/A 480 mm | N/A 650 mm25.591 in | N/A 128 mm5.039 in | N/A 5890000 N1320000 lbf | N/A 2820000 N633000 lbf | N/A 550 rpm | N/A 650 rpm |
N/A
|
| 23996YMBW507C08 | N/A 480 mm | N/A 650 mm25.591 in | N/A 128 mm5.039 in | N/A 5890000 N1320000 lbf | N/A 2820000 N633000 lbf | N/A 550 rpm | N/A 650 rpm |
N/A
|
| 23996YMBW507C08C3 | N/A 480 mm | N/A 650 mm25.591 in | N/A 128 mm5.039 in | N/A 5890000 N1320000 lbf | N/A 2820000 N633000 lbf | N/A 550 rpm | N/A 650 rpm |
N/A
|
| 23996KYMBW906AC3 | N/A 480 mm | N/A 650 mm25.591 in | N/A 128 mm5.039 in | N/A 5890000 N1320000 lbf | N/A 2820000 N633000 lbf | N/A 550 rpm | N/A 650 rpm |
N/A
|
| 23996KYMBW906AC4 | N/A 480 mm | N/A 650 mm25.591 in | N/A 128 mm5.039 in | N/A 5890000 N1320000 lbf | N/A 2820000 N633000 lbf | N/A 550 rpm | N/A 650 rpm |
N/A
|
| 23096KYMBW40IW534C4 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm |
N/A
|
| 23096KYMBW507C08 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm |
N/A
|
| 23096KYMBW507C08C3 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm |
N/A
|
| 23096KYMBW906A | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm |
N/A
|
| 23096KYMBW906AC3 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm |
N/A
|
| 23096KYMBW906AC4 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm |
N/A
|