Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

24192KYMBW33 N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 230 rpm N/A 240 rpm N/A CAD
24192KYMBW33C3 N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 230 rpm N/A 240 rpm N/A CAD
24192KYMBW33W998C3 N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 220 rpm N/A 230 rpm N/A CAD
24192YMBW33 N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 230 rpm N/A 240 rpm N/A CAD
24192YMBW33C3 N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 230 rpm N/A 240 rpm N/A CAD
24192KYMBW886BC3 N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 230 rpm N/A 240 rpm N/A CAD
24192KYMBW906A N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 230 rpm N/A 240 rpm N/A CAD
24192KYMBW906AC4 N/A 460 mm N/A 760 mm29.9210 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 230 rpm N/A 240 rpm N/A CAD
23292KYMBW906A N/A 460 mm N/A 830 mm32.6770 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 300 rpm N/A 320 rpm N/A CAD
23292KYMBW906AC3 N/A 460 mm N/A 830 mm32.6770 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 300 rpm N/A 320 rpm N/A CAD
23292YMBW507C08 N/A 460 mm N/A 830 mm32.6770 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 300 rpm N/A 320 rpm N/A CAD
23292YMBW507C08C3 N/A 460 mm N/A 830 mm32.6770 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 300 rpm N/A 320 rpm N/A CAD
23996KYMBW40IW534 N/A 480 mm N/A 650 mm25.591 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 640 rpm N/A CAD
23996KYMBW507C08 N/A 480 mm N/A 650 mm25.591 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A CAD
23996KYMBW507C08C3 N/A 480 mm N/A 650 mm25.591 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A CAD
23996YMBW507C08 N/A 480 mm N/A 650 mm25.591 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A CAD
23996YMBW507C08C3 N/A 480 mm N/A 650 mm25.591 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A CAD
23996KYMBW906AC3 N/A 480 mm N/A 650 mm25.591 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A CAD
23996KYMBW906AC4 N/A 480 mm N/A 650 mm25.591 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A CAD
23096KYMBW40IW534C4 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD
23096KYMBW507C08 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD
23096KYMBW507C08C3 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD
23096KYMBW906A N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD
23096KYMBW906AC3 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD
23096KYMBW906AC4 N/A 480 mm N/A 700 mm27.5590 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD
Unit of Measure
« 61 62 63 64 65 »