COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

24192KYMBW33 N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Icon (for items table)
24192KYMBW33C3 N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Icon (for items table)
24192KYMBW33W998C3 N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 220 rpm N/A 230 rpm N/A CAD Icon (for items table)
24192YMBW33 N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Icon (for items table)
24192YMBW33C3 N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Icon (for items table)
24192KYMBW886BC3 N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Icon (for items table)
24192KYMBW906A N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Icon (for items table)
24192KYMBW906AC4 N/A 460 mm N/A 760 mm29.9210 in N/A 300 mm11.8110 in N/A 14900000 N3350000 lbf N/A 8200000 N1840000 lbf N/A 230 rpm N/A 240 rpm N/A CAD Icon (for items table)
23292KYMBW906A N/A 460 mm N/A 830 mm32.6770 in N/A 296 mm11.6540 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 300 rpm N/A 320 rpm N/A CAD Icon (for items table)
23292KYMBW906AC3 N/A 460 mm N/A 830 mm32.6770 in N/A 296 mm11.6540 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 300 rpm N/A 320 rpm N/A CAD Icon (for items table)
23292YMBW507C08 N/A 460 mm N/A 830 mm32.6770 in N/A 296 mm11.6540 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 300 rpm N/A 320 rpm N/A CAD Icon (for items table)
23292YMBW507C08C3 N/A 460 mm N/A 830 mm32.6770 in N/A 296 mm11.6540 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 300 rpm N/A 320 rpm N/A CAD Icon (for items table)
23996KYMBW40IW534 N/A 480 mm N/A 650 mm25.591 in N/A 128 mm5.039 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 640 rpm N/A CAD Icon (for items table)
23996KYMBW507C08 N/A 480 mm N/A 650 mm25.591 in N/A 128 mm5.039 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A CAD Icon (for items table)
23996KYMBW507C08C3 N/A 480 mm N/A 650 mm25.591 in N/A 128 mm5.039 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A CAD Icon (for items table)
23996YMBW507C08 N/A 480 mm N/A 650 mm25.591 in N/A 128 mm5.039 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A CAD Icon (for items table)
23996YMBW507C08C3 N/A 480 mm N/A 650 mm25.591 in N/A 128 mm5.039 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A CAD Icon (for items table)
23996KYMBW906AC3 N/A 480 mm N/A 650 mm25.591 in N/A 128 mm5.039 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A CAD Icon (for items table)
23996KYMBW906AC4 N/A 480 mm N/A 650 mm25.591 in N/A 128 mm5.039 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 550 rpm N/A 650 rpm N/A CAD Icon (for items table)
23096KYMBW40IW534C4 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD Icon (for items table)
23096KYMBW507C08 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD Icon (for items table)
23096KYMBW507C08C3 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD Icon (for items table)
23096KYMBW906A N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD Icon (for items table)
23096KYMBW906AC3 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD Icon (for items table)
23096KYMBW906AC4 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 610 rpm N/A CAD Icon (for items table)
Unit of Measure
« 61 62 63 64 65 »