Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 23096YMBW25W507C08C3 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm |
N/A
|
| 23096YMBW40IW507C2 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm |
N/A
|
| 23096YMBW507C08 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm |
N/A
|
| 23096YMBW507C08C3 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm |
N/A
|
| 23096YMBW525C08 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm |
N/A
|
| 23096YMBW525C08C3 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 165 mm6.4960 in | N/A 7980000 N1790000 lbf | N/A 4170000 N938000 lbf | N/A 530 rpm | N/A 610 rpm |
N/A
|
| 24096KYMBW33W45 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 218 mm8.5830 in | N/A 10900000 N2450000 lbf | N/A 5450000 N1230000 lbf | N/A 370 rpm | N/A 410 rpm |
N/A
|
| 24096KYMBW33W45C3 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 218 mm8.5830 in | N/A 10900000 N2450000 lbf | N/A 5450000 N1230000 lbf | N/A 370 rpm | N/A 410 rpm |
N/A
|
| 24096KYMBW33W45S2C5 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 218 mm8.5830 in | N/A 10900000 N2450000 lbf | N/A 5450000 N1230000 lbf | N/A 370 rpm | N/A 410 rpm |
N/A
|
| 24096YMBW33W45 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 218 mm8.5830 in | N/A 10900000 N2450000 lbf | N/A 5450000 N1230000 lbf | N/A 370 rpm | N/A 410 rpm |
N/A
|
| 24096YMBW33W45A | N/A 480 mm | N/A 700 mm27.5590 in | N/A 218 mm8.5830 in | N/A 10900000 N2450000 lbf | N/A 5450000 N1230000 lbf | N/A 370 rpm | N/A 410 rpm |
N/A
|
| 24096YMBW33W45AC3 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 218 mm8.5830 in | N/A 10900000 N2450000 lbf | N/A 5450000 N1230000 lbf | N/A 370 rpm | N/A 410 rpm |
N/A
|
| 24096YMBW33W45C3 | N/A 480 mm | N/A 700 mm27.5590 in | N/A 218 mm8.5830 in | N/A 10900000 N2450000 lbf | N/A 5450000 N1230000 lbf | N/A 370 rpm | N/A 410 rpm |
N/A
|
| 23196KYMBW507C08 | N/A 480 mm | N/A 790 mm31.1020 in | N/A 248 mm9.7640 in | N/A 12400000 N2790000 lbf | N/A 7110000 N1600000 lbf | N/A 360 rpm | N/A 400 rpm |
N/A
|
| 23196YMBW33W882C6 | N/A 480 mm | N/A 790 mm31.1020 in | N/A 248 mm9.7640 in | N/A 12400000 N2790000 lbf | N/A 7110000 N1600000 lbf | N/A 360 rpm | N/A 400 rpm |
N/A
|
| 23196YMBW507C08 | N/A 480 mm | N/A 790 mm31.1020 in | N/A 248 mm9.7640 in | N/A 12400000 N2790000 lbf | N/A 7110000 N1600000 lbf | N/A 360 rpm | N/A 400 rpm |
N/A
|
| 23196YMBW507C08C3 | N/A 480 mm | N/A 790 mm31.1020 in | N/A 248 mm9.7640 in | N/A 12400000 N2790000 lbf | N/A 7110000 N1600000 lbf | N/A 360 rpm | N/A 400 rpm |
N/A
|
| 24196KYMBW33W45A | N/A 480 mm | N/A 790 mm31.1020 in | N/A 308 mm12.1260 in | N/A 15900000 N3570000 lbf | N/A 8580000 N1930000 lbf | N/A 220 rpm | N/A 220 rpm |
N/A
|
| 24196KYMBW33W45AC3 | N/A 480 mm | N/A 790 mm31.1020 in | N/A 308 mm12.1260 in | N/A 15900000 N3570000 lbf | N/A 8580000 N1930000 lbf | N/A 220 rpm | N/A 220 rpm |
N/A
|
| 24196YMBW33W45A | N/A 480 mm | N/A 790 mm31.1020 in | N/A 308 mm12.1260 in | N/A 15900000 N3570000 lbf | N/A 8580000 N1930000 lbf | N/A 220 rpm | N/A 220 rpm |
N/A
|
| 24196YMBW33W45AC3 | N/A 480 mm | N/A 790 mm31.1020 in | N/A 308 mm12.1260 in | N/A 15900000 N3570000 lbf | N/A 8580000 N1930000 lbf | N/A 220 rpm | N/A 220 rpm |
N/A
|
| 24196KYMBW507C08C3 | N/A 480 mm | N/A 790 mm31.1020 in | N/A 308 mm12.1260 in | N/A 15900000 N3570000 lbf | N/A 8580000 N1930000 lbf | N/A 220 rpm | N/A 220 rpm |
N/A
|
| 24196KYMBW73W879B | N/A 480 mm | N/A 790 mm31.1020 in | N/A 308 mm12.1260 in | N/A 15900000 N3570000 lbf | N/A 8580000 N1930000 lbf | N/A 220 rpm | N/A 220 rpm |
N/A
|
| 23296KYMBW507AC08 | N/A 480 mm | N/A 870 mm34.2520 in | N/A 310 mm12.2050 in | N/A 16400000 N3690000 lbf | N/A 9860000 N2220000 lbf | N/A 260 rpm | N/A 280 rpm |
N/A
|
| 23296KYMBW507AC08C3 | N/A 480 mm | N/A 870 mm34.2520 in | N/A 310 mm12.2050 in | N/A 16400000 N3690000 lbf | N/A 9860000 N2220000 lbf | N/A 260 rpm | N/A 280 rpm |
N/A
|