COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23296KYMBW906A N/A N/A 34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Icon (for items table)
23296YMBW33W45A N/A N/A 34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Icon (for items table)
23296YMBW507C08 N/A N/A 34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Icon (for items table)
23296YMBW507C08C3 N/A N/A 34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Icon (for items table)
23296KYMBW906AC3 N/A N/A 34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Icon (for items table)
23296YMBW33W45AC2 N/A N/A 34.2520 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A CAD Icon (for items table)
239/500KYMBW507C08 N/A N/A 26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A CAD Icon (for items table)
239/500KYMBW507C08C3 N/A N/A 26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A CAD Icon (for items table)
239/500YMBW507C08 N/A N/A 26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A CAD Icon (for items table)
239/500YMBW507C08C3 N/A N/A 26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A CAD Icon (for items table)
239/500YMBW509C08C3 N/A N/A 26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A CAD Icon (for items table)
239/500YMBW915C3 N/A N/A 26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 530 rpm N/A 620 rpm N/A CAD Icon (for items table)
239/500KYMBW33C08C3 N/A N/A 26.3780 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 510 rpm N/A 600 rpm N/A CAD Icon (for items table)
230/500KYMBW906A N/A N/A 28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A CAD Icon (for items table)
230/500KYMBW906AC3 N/A N/A 28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A CAD Icon (for items table)
230/500YMBW25BW534 N/A N/A 28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A CAD Icon (for items table)
230/500YMBW25XW507C3 N/A N/A 28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A CAD Icon (for items table)
230/500YMBW509C08 N/A N/A 28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A CAD Icon (for items table)
230/500YMBW509C08C3 N/A N/A 28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A CAD Icon (for items table)
240/500KYMBW910C3 N/A N/A 28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 360 rpm N/A 400 rpm N/A CAD Icon (for items table)
240/500KYMBW911C3 N/A N/A 28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 360 rpm N/A 400 rpm N/A CAD Icon (for items table)
240/500YMBW25W507C3 N/A N/A 28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 360 rpm N/A 400 rpm N/A CAD Icon (for items table)
240/500YMBW33W45A N/A N/A 28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 360 rpm N/A 400 rpm N/A CAD Icon (for items table)
240/500YMBW33W45AC3 N/A N/A 28.3470 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 360 rpm N/A 400 rpm N/A CAD Icon (for items table)
230/500KYMBW507C08C6 N/A N/A 28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A CAD Icon (for items table)
Unit of Measure
« 61 62 63 64 65 »