COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

230/500YMBW906AW94AC3 N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A CAD Icon (for items table)
231/500KYMBW33W45A N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 340 rpm N/A 370 rpm N/A CAD Icon (for items table)
231/500KYMBW906A N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 340 rpm N/A 370 rpm N/A CAD Icon (for items table)
231/500YMBW25W507C3 N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 340 rpm N/A 370 rpm N/A CAD Icon (for items table)
231/500YMBW33W45AC3 N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 340 rpm N/A 370 rpm N/A CAD Icon (for items table)
231/500YMBW507C08 N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 340 rpm N/A 370 rpm N/A CAD Icon (for items table)
231/500YMBW507C08C3 N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 340 rpm N/A 370 rpm N/A CAD Icon (for items table)
231/500YMBW507C08C6 N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 340 rpm N/A 370 rpm N/A CAD Icon (for items table)
241/500KYMBW507C08C3 N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A CAD Icon (for items table)
241/500KYMDW33W916B N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A CAD Icon (for items table)
241/500KYMDW40W507 N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A CAD Icon (for items table)
241/500YMBW915W6R N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 200 rpm N/A CAD Icon (for items table)
241/500YMDW33W45AC3 N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A CAD Icon (for items table)
241/500KYMDW33W45AC3 N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A CAD Icon (for items table)
241/500KYMDW40W507C3 N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A CAD Icon (for items table)
241/500KYMDW73W879 N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A CAD Icon (for items table)
241/500KYMDW906AC3 N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A CAD Icon (for items table)
232/500KYMBW507AC08 N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A CAD Icon (for items table)
232/500KYMBW507AC08C3 N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A CAD Icon (for items table)
232/500KYMBW906A N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A CAD Icon (for items table)
232/500KYMBW906AC3 N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A CAD Icon (for items table)
232/500KYMBW906AC4 N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 260 rpm N/A CAD Icon (for items table)
232/500YMBW33W45A N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A CAD Icon (for items table)
232/500YMBW33W45AC3 N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A CAD Icon (for items table)
232/500YMBW507A N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A CAD Icon (for items table)
Unit of Measure
« 61 62 63 64 65 »