Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 232/500YMBW507AC08 | N/A | N/A 36.221 in | N/A 17900000 N4010000 lbf | N/A 10900000 N2460000 lbf | N/A 250 rpm | N/A 270 rpm |
N/A
|
| 239/530KYMBW507C08 | N/A | N/A 27.953 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 490 rpm | N/A 570 rpm |
N/A
|
| 239/530KYMBW507C08C3 | N/A | N/A 27.953 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 490 rpm | N/A 570 rpm |
N/A
|
| 239/530YMBW507C08 | N/A | N/A 27.953 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 490 rpm | N/A 570 rpm |
N/A
|
| 239/530YMBW507C08C3 | N/A | N/A 27.953 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 490 rpm | N/A 570 rpm |
N/A
|
| 239/530YMBW509C08C3 | N/A | N/A 27.953 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 480 rpm | N/A 560 rpm |
N/A
|
| 239/530YMBW903C08C3 | N/A | N/A 27.953 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 490 rpm | N/A 570 rpm |
N/A
|
| 239/530KYMBW906AC3 | N/A | N/A 27.953 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 490 rpm | N/A 570 rpm |
N/A
|
| 239/530YMBW525AW89AC3 | N/A | N/A 27.953 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 490 rpm | N/A 570 rpm |
N/A
|
| 230/530KYMBW40IW534C3 | N/A | N/A 30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 460 rpm | N/A 530 rpm |
N/A
|
| 230/530KYMBW507C08 | N/A | N/A 30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 230/530KYMBW507C08C3 | N/A | N/A 30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 230/530KYMBW507C08C4 | N/A | N/A 30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 230/530KYMBW906A | N/A | N/A 30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 230/530KYMBW906AC3 | N/A | N/A 30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 230/530YMBW507C08 | N/A | N/A 30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 230/530YMBW507C08C2 | N/A | N/A 30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 230/530YMBW507C08C3 | N/A | N/A 30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 230/530YMBW509C08 | N/A | N/A 30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|
| 240/530KYMBW33W45A | N/A | N/A 30.709 in | N/A 13700000 N3080000 lbf | N/A 6770000 N1520000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 240/530YMBW33W45A | N/A | N/A 30.709 in | N/A 13700000 N3080000 lbf | N/A 6770000 N1520000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 240/530YMBW33W45AC3 | N/A | N/A 30.709 in | N/A 13700000 N3080000 lbf | N/A 6770000 N1520000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 240/530YMDWEW919 | N/A | N/A 30.709 in | N/A 13700000 N3080000 lbf | N/A 6770000 N1520000 lbf | N/A 320 rpm | N/A 350 rpm |
N/A
|
| 240/530YMDWEW919C6 | N/A | N/A 30.709 in | N/A 13700000 N3080000 lbf | N/A 6770000 N1520000 lbf | N/A 320 rpm | N/A 350 rpm |
N/A
|
| 230/530KYMBW906AC4 | N/A | N/A 30.709 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 470 rpm | N/A 540 rpm |
N/A
|