Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 239/560KYMBW507C08C4 | N/A 560 mm | N/A 750 mm29.528 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 460 rpm | N/A 540 rpm |
N/A
|
| 239/560YMBW33W45A | N/A 560 mm | N/A 750 mm29.528 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 460 rpm | N/A 540 rpm |
N/A
|
| 239/560YMBW33W45AC3 | N/A 560 mm | N/A 750 mm29.528 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 460 rpm | N/A 540 rpm |
N/A
|
| 239/560YMBW40IW902 | N/A 560 mm | N/A 750 mm29.528 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 460 rpm | N/A 540 rpm |
N/A
|
| 239/560YMBW507C08 | N/A 560 mm | N/A 750 mm29.528 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 460 rpm | N/A 540 rpm |
N/A
|
| 239/560YMBW509C08 | N/A 560 mm | N/A 750 mm29.528 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 460 rpm | N/A 540 rpm |
N/A
|
| 239/560YMBW509C08C3 | N/A 560 mm | N/A 750 mm29.528 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 460 rpm | N/A 540 rpm |
N/A
|
| 239/560KYMBW40IW534C3 | N/A 560 mm | N/A 750 mm29.528 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 460 rpm | N/A 540 rpm |
N/A
|
| 239/560KYMBW906AC3 | N/A 560 mm | N/A 750 mm29.528 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 460 rpm | N/A 540 rpm |
N/A
|
| 230/560KYMBW507C08 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 440 rpm | N/A 500 rpm |
N/A
|
| 230/560KYMBW507C08C3 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 440 rpm | N/A 500 rpm |
N/A
|
| 230/560KYMBW906A | N/A 560 mm | N/A 820 mm32.2840 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 440 rpm | N/A 500 rpm |
N/A
|
| 230/560KYMBW906AC3 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 440 rpm | N/A 500 rpm |
N/A
|
| 230/560YMBW507C08 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 440 rpm | N/A 500 rpm |
N/A
|
| 230/560YMBW507C08C3 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 440 rpm | N/A 500 rpm |
N/A
|
| 230/560YMBW507C08C4 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 440 rpm | N/A 500 rpm |
N/A
|
| 230/560YMBW509AC08 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 440 rpm | N/A 500 rpm |
N/A
|
| 230/560YMBW509C08 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 440 rpm | N/A 500 rpm |
N/A
|
| 230/560YMBW509C08C2 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 440 rpm | N/A 500 rpm |
N/A
|
| 230/560YMBW509C08C3 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 440 rpm | N/A 500 rpm |
N/A
|
| 230/560YMDWEW919DC6 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 440 rpm | N/A 500 rpm |
N/A
|
| 240/560KYMBW33W45A | N/A 560 mm | N/A 820 mm32.2840 in | N/A 14800000 N3330000 lbf | N/A 7140000 N1600000 lbf | N/A 300 rpm | N/A 330 rpm |
N/A
|
| 240/560YMBW25AW507C3 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 14800000 N3330000 lbf | N/A 7140000 N1600000 lbf | N/A 300 rpm | N/A 330 rpm |
N/A
|
| 240/560YMBW33W45A | N/A 560 mm | N/A 820 mm32.2840 in | N/A 14800000 N3330000 lbf | N/A 7140000 N1600000 lbf | N/A 300 rpm | N/A 330 rpm |
N/A
|
| 240/560YMBW33W45C6 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 14800000 N3330000 lbf | N/A 7140000 N1600000 lbf | N/A 300 rpm | N/A 330 rpm |
N/A
|