COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

239/560KYMBW507C08C4 N/A 560 mm N/A 750 mm29.528 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560YMBW33W45A N/A 560 mm N/A 750 mm29.528 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560YMBW33W45AC3 N/A 560 mm N/A 750 mm29.528 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560YMBW40IW902 N/A 560 mm N/A 750 mm29.528 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560YMBW507C08 N/A 560 mm N/A 750 mm29.528 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560YMBW509C08 N/A 560 mm N/A 750 mm29.528 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560YMBW509C08C3 N/A 560 mm N/A 750 mm29.528 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560KYMBW40IW534C3 N/A 560 mm N/A 750 mm29.528 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
239/560KYMBW906AC3 N/A 560 mm N/A 750 mm29.528 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 460 rpm N/A 540 rpm N/A CAD Icon (for items table)
230/560KYMBW507C08 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560KYMBW507C08C3 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560KYMBW906A N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560KYMBW906AC3 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMBW507C08 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMBW507C08C3 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMBW507C08C4 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMBW509AC08 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMBW509C08 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMBW509C08C2 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMBW509C08C3 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
230/560YMDWEW919DC6 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD Icon (for items table)
240/560KYMBW33W45A N/A 560 mm N/A 820 mm32.2840 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A CAD Icon (for items table)
240/560YMBW25AW507C3 N/A 560 mm N/A 820 mm32.2840 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A CAD Icon (for items table)
240/560YMBW33W45A N/A 560 mm N/A 820 mm32.2840 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A CAD Icon (for items table)
240/560YMBW33W45C6 N/A 560 mm N/A 820 mm32.2840 in N/A 14800000 N3330000 lbf N/A 7140000 N1600000 lbf N/A 300 rpm N/A 330 rpm N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »