Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

230/560YMBW509AC08C3 N/A 560 mm N/A 820 mm32.2840 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 440 rpm N/A 500 rpm N/A CAD
231/560KYMBW33W45A N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A CAD
231/560KYMBW37W898C4 N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A CAD
231/560KYMBW37W906AC4 N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A CAD
231/560KYMBW906A N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A CAD
231/560KYMBW906AC3 N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A CAD
231/560YMBW33W45C6 N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A CAD
231/560YMBW509C08C3 N/A 560 mm N/A 920 mm36.221 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 320 rpm N/A CAD
241/560KYMBW33W45A N/A 560 mm N/A 920 mm36.221 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD
241/560KYMBW33W45AC3 N/A 560 mm N/A 920 mm36.221 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD
241/560KYMBW45AC3 N/A 560 mm N/A 920 mm36.221 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD
241/560KYMDW73W879 N/A 560 mm N/A 920 mm36.221 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD
241/560KYMDW879C7 N/A 560 mm N/A 920 mm36.221 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD
241/560KYMDW886AC3 N/A 560 mm N/A 920 mm36.221 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD
241/560YMBW33W45A N/A 560 mm N/A 920 mm36.221 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD
241/560YMBW33W45AC3 N/A 560 mm N/A 920 mm36.221 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD
241/560YMBW915W6R N/A 560 mm N/A 920 mm36.221 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD
241/560KYMDW879 N/A 560 mm N/A 920 mm36.221 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD
241/560YMDW879C7 N/A 560 mm N/A 920 mm36.221 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 170 rpm N/A 170 rpm N/A CAD
232/560KYMBW20W45AC3 N/A 560 mm N/A 1030 mm40.551 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A CAD
232/560KYMBW507AC08 N/A 560 mm N/A 1030 mm40.551 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A CAD
232/560KYMBW507AC08C3 N/A 560 mm N/A 1030 mm40.551 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A CAD
232/560KYMBW906A N/A 560 mm N/A 1030 mm40.551 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A CAD
238/600YMBW841C3 N/A 600 mm N/A 730 mm28.74 in N/A 5080000 N1140000 lbf N/A 2100000 N473000 lbf N/A 230 rpm N/A 260 rpm N/A CAD
238/600YMBW507C08C3 N/A 600 mm N/A 730 mm28.74 in N/A 5080000 N1140000 lbf N/A 2100000 N473000 lbf N/A 230 rpm N/A 260 rpm N/A CAD
Unit of Measure
« 66 67 68 69 70 »