COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

239/600KYMBW906A N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Icon (for items table)
239/600KYMBW906AC3 N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Icon (for items table)
239/600YMBW25W507C3 N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Icon (for items table)
239/600YMBW33W45A N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 410 rpm N/A 480 rpm N/A CAD Icon (for items table)
239/600YMBW33W45AC3 N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 410 rpm N/A 480 rpm N/A CAD Icon (for items table)
239/600YMBW507C08 N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Icon (for items table)
239/600YMBW509C08 N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Icon (for items table)
239/600YMBW509C08C3 N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 410 rpm N/A 480 rpm N/A CAD Icon (for items table)
239/600YMBW903C08C3 N/A 600 mm N/A 800 mm31.496 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 420 rpm N/A 490 rpm N/A CAD Icon (for items table)
230/600KYMBW507C08 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table)
230/600KYMBW507C08C3 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table)
230/600KYMBW507C08C4 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table)
230/600KYMBW509C08 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table)
230/600KYMBW906A N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table)
230/600KYMBW906AC3 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table)
230/600YMBW25W507C3 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table)
230/600YMBW507C08 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table)
230/600YMBW507C08C2 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table)
230/600YMBW507C08C3 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table)
230/600YMBW509C08 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table)
230/600YMBW509C08C3 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table)
230/600YMBW93W902 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table)
230/600YMDWEW919C6 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table)
240/600KYMBW33W45AC3 N/A 600 mm N/A 870 mm34.2520 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 270 rpm N/A 300 rpm N/A CAD Icon (for items table)
240/600YMBW33W45A N/A 600 mm N/A 870 mm34.2520 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 270 rpm N/A 300 rpm N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »