Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 22326EMW33C3 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 1410000 N318000 lbf | N/A 1250000 N281000 lbf | N/A 1800 rpm | N/A 2000 rpm |
N/A
|
| 22326KEMW33 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 1410000 N318000 lbf | N/A 1250000 N281000 lbf | N/A 1800 rpm | N/A 2000 rpm |
N/A
|
| 22326KEMW33C3 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 1410000 N318000 lbf | N/A 1250000 N281000 lbf | N/A 1800 rpm | N/A 2000 rpm |
N/A
|
| 23928EMW33C3 | N/A 140 mm | N/A 190 mm7.4803 in | N/A 37 mm1.4567 in | N/A 477000 N107000 lbf | N/A 314000 N70500 lbf | N/A 2300 rpm | N/A 2800 rpm |
N/A
|
| 23928EMW33 | N/A 140 mm | N/A 190 mm7.4803 in | N/A 37 mm1.4567 in | N/A 477000 N107000 lbf | N/A 314000 N70500 lbf | N/A 2300 rpm | N/A 2800 rpm |
N/A
|
| 23128EMW33 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128EMW33C2 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128EMW33C3 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128EMW33C4 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128EMW33W25 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128EMW841 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128KEMW33 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128KEMW33C2 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128KEMW33C3 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 24128EMW33W25 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A 1290000 N289000 lbf | N/A 894000 N201000 lbf | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23128 EM W33 C3 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 1800 rpm | N/A 2100 rpm |
N/A
|
| 22228EMW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 1060000 N237000 lbf | N/A 863000 N194000 lbf | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 22228EMW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 1060000 N237000 lbf | N/A 863000 N194000 lbf | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 22228KEMW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 1060000 N237000 lbf | N/A 863000 N194000 lbf | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 22228KEMW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 1060000 N237000 lbf | N/A 863000 N194000 lbf | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 22228KEMW33C4 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 1060000 N237000 lbf | N/A 863000 N194000 lbf | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 23228EMW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228EMW33C2 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228EMW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228EMW33C3SLA | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228EMW33C4 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228KEMW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228KEMW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1410000 N317000 lbf | N/A 1090000 N246000 lbf | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22328EMW33W800C3 | N/A 140 mm | N/A 299.989 mm11.8106 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328EMW33W800C4 | N/A 140 mm | N/A 299.989 mm11.8106 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328EMW33W800W40IC4 | N/A 140 mm | N/A 299.989 mm11.8106 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328EMW800C4 | N/A 140 mm | N/A 299.989 mm11.8106 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328KEMW33W800C4 | N/A 140 mm | N/A 299.989 mm11.8106 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 23328EMBW33W800C4 | N/A 140 mm | N/A 299.993 mm11.8107 in | N/A 118 mm4.6457 in | N/A 1910000 N429000 lbf | N/A 1570000 N352000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23328EMBW800C4 | N/A 140 mm | N/A 299.993 mm11.8107 in | N/A 118 mm4.6457 in | N/A 1910000 N429000 lbf | N/A 1570000 N352000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22328EMW33 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328EMW33C2 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328EMW33C3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328KEMW33 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 22328KEMW33C3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1670000 N375000 lbf | N/A 1450000 N326000 lbf | N/A 1600 rpm | N/A 1800 rpm |
N/A
|
| 23328EMBW33 | N/A 140 mm | N/A 300 mm11.811 in | N/A 118 mm4.6457 in | N/A 1910000 N429000 lbf | N/A 1570000 N352000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23030EMW33 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030EMW33C08C2 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030EMW33C3 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030EMW33C4 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030EMW833 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030KEMW33 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030KEMW33C2 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030KEMW33C3 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030KEMW33C4 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 911000 N205000 lbf | N/A 621000 N140000 lbf | N/A 2200 rpm | N/A 2600 rpm |
N/A
|