Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 240/600YMBW33W45AC3 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 16800000 N3780000 lbf | N/A 8040000 N1810000 lbf | N/A 270 rpm | N/A 300 rpm |
N/A
|
| 240/600YMDWEW919C6 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 16800000 N3780000 lbf | N/A 8040000 N1810000 lbf | N/A 270 rpm | N/A 300 rpm |
N/A
|
| 230/600KYMBW33W45AC5 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 460 rpm |
N/A
|
| 231/600YMBW25W507C3 | N/A 600 mm | N/A 980 mm38.583 in | N/A 18800000 N4230000 lbf | N/A 10500000 N2360000 lbf | N/A 270 rpm | N/A 290 rpm |
N/A
|
| 231/600YMBW507C08 | N/A 600 mm | N/A 980 mm38.583 in | N/A 18800000 N4230000 lbf | N/A 10500000 N2360000 lbf | N/A 270 rpm | N/A 290 rpm |
N/A
|
| 231/600YMBW507C08C3 | N/A 600 mm | N/A 980 mm38.583 in | N/A 18800000 N4230000 lbf | N/A 10500000 N2360000 lbf | N/A 270 rpm | N/A 290 rpm |
N/A
|
| 241/600KYMBW33 | N/A 600 mm | N/A 980 mm38.583 in | N/A 23800000 N5360000 lbf | N/A 12800000 N2890000 lbf | N/A 150 rpm | N/A 160 rpm |
N/A
|
| 241/600KYMBW33C3 | N/A 600 mm | N/A 980 mm38.583 in | N/A 23800000 N5360000 lbf | N/A 12800000 N2890000 lbf | N/A 150 rpm | N/A 160 rpm |
N/A
|
| 241/600KYMBW45A | N/A 600 mm | N/A 980 mm38.583 in | N/A 23800000 N5360000 lbf | N/A 12800000 N2890000 lbf | N/A 160 rpm | N/A 160 rpm |
N/A
|
| 241/600KYMDW879C7 | N/A 600 mm | N/A 980 mm38.583 in | N/A 23800000 N5360000 lbf | N/A 12800000 N2890000 lbf | N/A 150 rpm | N/A 160 rpm |
N/A
|
| 231/600YMBW45AC08 | N/A 600 mm | N/A 980 mm38.583 in | N/A 18800000 N4230000 lbf | N/A 10500000 N2360000 lbf | N/A 270 rpm | N/A 290 rpm |
N/A
|
| 241/600KYMDW906AC3 | N/A 600 mm | N/A 980 mm38.583 in | N/A 23800000 N5360000 lbf | N/A 12800000 N2890000 lbf | N/A 160 rpm | N/A 160 rpm |
N/A
|
| 241/600YMBW33W45AC3 | N/A 600 mm | N/A 980 mm38.583 in | N/A 23800000 N5360000 lbf | N/A 12800000 N2890000 lbf | N/A 160 rpm | N/A 160 rpm |
N/A
|
| 241/600YMDW906A | N/A 600 mm | N/A 980 mm38.583 in | N/A 23800000 N5360000 lbf | N/A 12800000 N2890000 lbf | N/A 160 rpm | N/A 160 rpm |
N/A
|
| 232/600KYMDW33W45A | N/A 600 mm | N/A 1090 mm42.913 in | N/A 25700000 N5770000 lbf | N/A 15000000 N3370000 lbf | N/A 190 rpm | N/A 200 rpm |
N/A
|
| 232/600YMDW507AC08 | N/A 600 mm | N/A 1090 mm42.913 in | N/A 25700000 N5770000 lbf | N/A 15000000 N3370000 lbf | N/A 180 rpm | N/A 190 rpm |
N/A
|
| 232/600YMDW507AC08C6 | N/A 600 mm | N/A 1090 mm42.913 in | N/A 25700000 N5770000 lbf | N/A 15000000 N3370000 lbf | N/A 180 rpm | N/A 190 rpm |
N/A
|
| 239/630KYMBW507C08C3 | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 390 rpm | N/A 450 rpm |
N/A
|
| 239/630KYMBW509C08C3 | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 390 rpm | N/A 450 rpm |
N/A
|
| 239/630KYMBW906A | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 390 rpm | N/A 450 rpm |
N/A
|
| 239/630YMBW507C08 | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 390 rpm | N/A 450 rpm |
N/A
|
| 239/630YMBW507C08C3 | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 390 rpm | N/A 450 rpm |
N/A
|
| 239/630YMBW509C08 | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 390 rpm | N/A 450 rpm |
N/A
|
| 239/630YMBW902W235C3 | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 390 rpm | N/A 450 rpm |
N/A
|
| 239/630KYMBW906AC3 | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 390 rpm | N/A 450 rpm |
N/A
|