Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

230/630KYMBW507C08 N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD
230/630KYMBW507C08C3 N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD
230/630YMBSW45AW202C2 N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD
230/630YMBW33W45AC3 N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD
230/630YMBW507C08 N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD
230/630YMBW507C08C3 N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD
230/630YMBW509C08C3 N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD
240/630KYMBW33W45A N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 250 rpm N/A 270 rpm N/A CAD
240/630YMBW33W45A N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A CAD
240/630YMBW33W45AC3 N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A CAD
240/630YMBW33W45AC7 N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A CAD
240/630YMDWEW919C8 N/A 630.000 mm N/A 920 mm36.221 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 260 rpm N/A 280 rpm N/A CAD
230/630KYMBW906AC3 N/A 630.000 mm N/A 920 mm36.221 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A CAD
231/630KYMBW33W879C4 N/A 630.000 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A CAD
231/630KYMBW37W906AC4 N/A 630.000 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A CAD
231/630YMBW33W45C6 N/A 630.000 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A CAD
231/630YMDW916B N/A 630.000 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A CAD
241/630KYMDW33W45A N/A 630.000 mm N/A 1030 mm40.551 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 150 rpm N/A CAD
241/630KYMDW879C7 N/A 630.000 mm N/A 1030 mm40.551 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 150 rpm N/A CAD
241/630KYMDW916 N/A 630.000 mm N/A 1030 mm40.551 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 150 rpm N/A CAD
239/670KYMBW507C08 N/A 670 mm N/A 900 mm35.433 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A CAD
239/670KYMBW507C08C3 N/A 670 mm N/A 900 mm35.433 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A CAD
239/670YMBW33W45AC3 N/A 670 mm N/A 900 mm35.433 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A CAD
239/670YMBW509C08 N/A 670 mm N/A 900 mm35.433 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A CAD
239/670YMBW509C08C3 N/A 670 mm N/A 900 mm35.433 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A CAD
Unit of Measure
« 71 72 73 74 75 »