Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

239/670KYMBW906AC3 N/A 670 mm N/A 900 mm35.433 in N/A 170 mm6.693 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A CAD
230/670KYMBW507C08 N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD
230/670KYMBW507C08C3 N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD
230/670KYMBW906AC3 N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD
230/670YMBW17W896EC2 N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD
230/670YMBW507C08 N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD
230/670YMBW507C08C3 N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD
240/670YMBW33W45 N/A 670 mm N/A 980 mm38.583 in N/A 308 mm12.1260 in N/A 21800000 N4910000 lbf N/A 10200000 N2300000 lbf N/A 230 rpm N/A 250 rpm N/A CAD
240/670YMBW33W45C3 N/A 670 mm N/A 980 mm38.583 in N/A 308 mm12.1260 in N/A 21800000 N4910000 lbf N/A 10200000 N2300000 lbf N/A 230 rpm N/A 250 rpm N/A CAD
240/670YMBW33W45C6 N/A 670 mm N/A 980 mm38.583 in N/A 308 mm12.1260 in N/A 21800000 N4910000 lbf N/A 10200000 N2300000 lbf N/A 230 rpm N/A 240 rpm N/A CAD
230/670KYMBW906AC4 N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD
230/670YMBW29W33W45A N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A CAD
231/670KYMBW507XC08 N/A 670 mm N/A 1090 mm42.913 in N/A 336 mm13.2280 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 220 rpm N/A 240 rpm N/A CAD
231/670KYMBW906B N/A 670 mm N/A 1090 mm42.913 in N/A 336 mm13.2280 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 230 rpm N/A 240 rpm N/A CAD
231/670KYMBW922 N/A 670 mm N/A 1090 mm42.913 in N/A 336 mm13.2280 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 230 rpm N/A 240 rpm N/A CAD
231/670YMBW507C08C6 N/A 670 mm N/A 1090 mm42.913 in N/A 336 mm13.2280 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 230 rpm N/A 240 rpm N/A CAD
241/670KYMDW879C7 N/A 670 mm N/A 1090 mm42.913 in N/A 412 mm16.2210 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A CAD
241/670KYMDW886A N/A 670 mm N/A 1090 mm42.913 in N/A 412 mm16.2210 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A CAD
241/670KYMDW886AC3 N/A 670 mm N/A 1090 mm42.913 in N/A 412 mm16.2210 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A CAD
241/670YMDW33W45A N/A 670 mm N/A 1090 mm42.913 in N/A 412 mm16.2210 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A CAD
241/670KYMDW507C08C4 N/A 670 mm N/A 1090 mm42.913 in N/A 412 mm16.2210 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A CAD
241/670YMDW906AC3 N/A 670 mm N/A 1090 mm42.913 in N/A 412 mm16.2210 in N/A 30000000 N6750000 lbf N/A 15700000 N3520000 lbf N/A 130 rpm N/A 130 rpm N/A CAD
232/670KYMDW507C08 N/A 670 mm N/A 1220 mm48.032 in N/A 438 mm17.2440 in N/A 31800000 N7140000 lbf N/A 18800000 N4220000 lbf N/A 160 rpm N/A 170 rpm N/A CAD
232/670KYMDW906A N/A 670 mm N/A 1220 mm48.032 in N/A 438 mm17.2440 in N/A 31800000 N7140000 lbf N/A 18800000 N4220000 lbf N/A 160 rpm N/A 170 rpm N/A CAD
239/710KYMBW33W45A N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD
Unit of Measure
« 71 72 73 74 75 »