Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

239/710KYMBW507C08C3 N/A 710 mm N/A 950 mm37.402 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD
239/710KYMBW906A N/A 710 mm N/A 950 mm37.402 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD
239/710KYMBW906AC3 N/A 710 mm N/A 950 mm37.402 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD
239/710YMBW25W507C3 N/A 710 mm N/A 950 mm37.402 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD
239/710YMBW33W45A N/A 710 mm N/A 950 mm37.402 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD
239/710YMBW507C08 N/A 710 mm N/A 950 mm37.402 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD
239/710YMBW507C08C3 N/A 710 mm N/A 950 mm37.402 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD
239/710YMBW906A N/A 710 mm N/A 950 mm37.402 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD
239/710KYMBW45AW876 N/A 710 mm N/A 950 mm37.402 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A CAD
230/710KYMBW507C08C3 N/A 710 mm N/A 1030 mm40.551 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A CAD
230/710YMBW507AC08 N/A 710 mm N/A 1030 mm40.551 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A CAD
230/710YMBW507C08 N/A 710 mm N/A 1030 mm40.551 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A CAD
230/710YMBW507C08C2 N/A 710 mm N/A 1030 mm40.551 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A CAD
230/710YMBW507C08C4 N/A 710 mm N/A 1030 mm40.551 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A CAD
240/710YMDW33W45A N/A 710 mm N/A 1030 mm40.551 in N/A 23100000 N5200000 lbf N/A 10900000 N2440000 lbf N/A 220 rpm N/A 230 rpm N/A CAD
230/710KYMBW906A N/A 710 mm N/A 1030 mm40.551 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A CAD
230/710YMBW507C08C3 N/A 710 mm N/A 1030 mm40.551 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 320 rpm N/A 360 rpm N/A CAD
231/710YMBW20W45AC4 N/A 710 mm N/A 1150 mm45.276 in N/A 26000000 N5850000 lbf N/A 13800000 N3110000 lbf N/A 210 rpm N/A 220 rpm N/A CAD
241/710KYMDW916C3 N/A 710 mm N/A 1150 mm45.276 in N/A 33800000 N7590000 lbf N/A 17400000 N3910000 lbf N/A 120 rpm N/A 120 rpm N/A CAD
232/710KYMDW33W916AC3 N/A 710 mm N/A 1280 mm50.394 in N/A 35300000 N7950000 lbf N/A 20200000 N4550000 lbf N/A 150 rpm N/A 150 rpm N/A CAD
232/710KYMDW886AC3 N/A 710 mm N/A 1280 mm50.394 in N/A 35300000 N7950000 lbf N/A 20200000 N4550000 lbf N/A 150 rpm N/A 150 rpm N/A CAD
238/750YMBW19W536C7 N/A 750 mm N/A 920 mm36.221 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 190 rpm N/A CAD
238/750YMBW507C08 N/A 750 mm N/A 920 mm36.221 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 190 rpm N/A CAD
238/750YMBW507C08C2 N/A 750 mm N/A 920 mm36.221 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 190 rpm N/A CAD
238/750YMBW507C08C3 N/A 750 mm N/A 920 mm36.221 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 190 rpm N/A CAD
Unit of Measure
« 71 72 73 74 75 »