Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 239/710KYMBW507C08C3 | N/A | N/A 37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710KYMBW906A | N/A | N/A 37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710KYMBW906AC3 | N/A | N/A 37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710YMBW25W507C3 | N/A | N/A 37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710YMBW33W45A | N/A | N/A 37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710YMBW507C08 | N/A | N/A 37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710YMBW507C08C3 | N/A | N/A 37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710YMBW906A | N/A | N/A 37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 239/710KYMBW45AW876 | N/A | N/A 37.402 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm |
N/A
|
| 230/710KYMBW507C08C3 | N/A | N/A 40.551 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 230/710YMBW507AC08 | N/A | N/A 40.551 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 230/710YMBW507C08 | N/A | N/A 40.551 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 230/710YMBW507C08C2 | N/A | N/A 40.551 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 230/710YMBW507C08C4 | N/A | N/A 40.551 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 240/710YMDW33W45A | N/A | N/A 40.551 in | N/A 23100000 N5200000 lbf | N/A 10900000 N2440000 lbf | N/A 220 rpm | N/A 230 rpm |
N/A
|
| 230/710KYMBW906A | N/A | N/A 40.551 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 230/710YMBW507C08C3 | N/A | N/A 40.551 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 320 rpm | N/A 360 rpm |
N/A
|
| 231/710YMBW20W45AC4 | N/A | N/A 45.276 in | N/A 26000000 N5850000 lbf | N/A 13800000 N3110000 lbf | N/A 210 rpm | N/A 220 rpm |
N/A
|
| 241/710KYMDW916C3 | N/A | N/A 45.276 in | N/A 33800000 N7590000 lbf | N/A 17400000 N3910000 lbf | N/A 120 rpm | N/A 120 rpm |
N/A
|
| 232/710KYMDW33W916AC3 | N/A | N/A 50.394 in | N/A 35300000 N7950000 lbf | N/A 20200000 N4550000 lbf | N/A 150 rpm | N/A 150 rpm |
N/A
|
| 232/710KYMDW886AC3 | N/A | N/A 50.394 in | N/A 35300000 N7950000 lbf | N/A 20200000 N4550000 lbf | N/A 150 rpm | N/A 150 rpm |
N/A
|
| 238/750YMBW19W536C7 | N/A | N/A 36.221 in | N/A 8460000 N1900000 lbf | N/A 3430000 N771000 lbf | N/A 170 rpm | N/A 190 rpm |
N/A
|
| 238/750YMBW507C08 | N/A | N/A 36.221 in | N/A 8460000 N1900000 lbf | N/A 3430000 N771000 lbf | N/A 170 rpm | N/A 190 rpm |
N/A
|
| 238/750YMBW507C08C2 | N/A | N/A 36.221 in | N/A 8460000 N1900000 lbf | N/A 3430000 N771000 lbf | N/A 170 rpm | N/A 190 rpm |
N/A
|
| 238/750YMBW507C08C3 | N/A | N/A 36.221 in | N/A 8460000 N1900000 lbf | N/A 3430000 N771000 lbf | N/A 170 rpm | N/A 190 rpm |
N/A
|